ST Life.augmented

SPC56xL-FLASH

Flash drivers for SPC56 L line
  • active 活性

The SPC56xL-FLASH library is a set of API’s that enables user application to operate on the Flash module embedded on a microcontroller. The library provides all the API’s needed to initialize, program, verify, erase, blank check and to perform array integrity, ECC and factory margin read checks.

pdf 下载
Data Brief

Key Features

  • Support for SPC56xLx line
  • Drivers released in binary c-array format to provide compiler-independent support for non-debug-mode embedded applications
  • Drivers released in s-record format to provide compiler-independent support for debug mode/JTAG programming tools
  • Each driver function is independent of each other so the end user can choose the function subset to meet their particular needs
  • Support page-wise programming for fast programming
  • Position-independent and ROM-able
  • Ready-to-use demos illustrating the usage of the driver
  • Concurrency support via callback

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2259: Flash drivers for SPC56xLx line
1.0 164 KB

User Manual

描述 版本 大小
pdf
UM1635: Standard software driver for C90FL2 Flash
2.2 1,183 KB

样品 & 购买

顶部
产品型号 VersionMarketing StatusOrder From ST
SPC56XL-FLASH1.0.2ActiveDownload

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback