ST Life.augmented


Nucleus SmartFit for STM32
  • active 活性

Nucleus is a proven, stable, and optimized RTOS largely deployed in embedded applications. It integrates power management features (DVFS, Deep Sleep Modes, and Power/Clock Gating) enabling engineers to take full advantage of the latest power saving technologies in today’s silicon. It has an outstandingly small footprint (as small as 2 KBYTE).

The Nucleus SmartFit is an all-in-one combination of IDE and RTOS pre-configured for specific hardware environments. The version for the STM32 is adapted to the STM3240G evaluation board based on the STM32F407 MCU. It allows to jump-start RTOS based software development for the STM32 and it is the ideal tool for converting bare metal implementations (applications without OS usage) to an RTOS-based environment by keeping the overhead for the OS minimal.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website.

Key Features

  • Nucleus RTOS (Mentor© Graphics)
  • Sourcery™ CodeBench Tools (Mentor© Graphics)
  • Try Now & Buy Now options available   

样品 & 购买

产品型号 Marketing StatusSupplierThird Party link
Men-Nucleus-SFActiveMentor Graphics

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback