ST Life.augmented

EV-VNH5050A

VNH5050A Evaluation Board
  • active 活性

EV-VNH5050A provides you an easy way to connect ST’s surface mounted VIPower® HBridge drivers into your existing prototype circuitry. This evaluation board comes preassembled with VNH5050A-E H-Bridge.

The VNH5050A-E is a system in packageH-Bridge manufactured in the ST proprietary VIPower®M0- 5 technology and housed in the PowerSSO-36 package. The VNH5050A-E is designed to drive 12 V automotive bidirectional load such as a PMDC motor. The VNH5050A-E provides protection, diagnostics and easy 3 V and 5 V CMOS compatible interface with any microcontroller.

The device integrates advanced protection functions such as load current limitation, inrush and active overload management by power limitation, overtemperature shut-off with autorestart and overvoltage active clamp. A dedicated analog current sense pin is associated with every output channel in order to provide Enhanced diagnostic functions including fast detection of overload and short-circuit to ground through power limitation indication, over-temperature indication, short-circuit to VCCprotection and diagnosis as well as on-state and off-state open-load detection.

The current sensing and diagnostic feedback of the whole device can be disabled by pulling the CS_DIS pin high to allow sharing of the external sense resistor with other similar devices.

pdf 下载
Data Brief

Key Features

  • Simple single IC application board dedicated for VNH5050-E
  • Provides thermal heat-sinking for ease of use in prototyping
  • Provides electrical connectivity for easy prototyping

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2001: VNH5050A evaluation board
3.0 239 KB

样品 & 购买

顶部
产品型号 Marketing StatusMaterial DeclarationOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance Grade
EV-VNH5050AActiveBuy Direct9.12Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE351
Not compliant-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback