ST Life.augmented


KNX home automation for STM8 and STM32, from Tapko Technologies GMBH
  • active 活性

Embedded system designs that employ KAIStack and the ultra-low-power platform for 8-bit (STM8L) and 32-bit (STM32) MCUs from STMicroelectronics gain access to the powerful, yet easy-to-use technology platform KAI (KNX Advanced Interface) for KNX enabled bus devices.

STM32L and STM8L ultra-low-power devices combine high computing performance with energy saving. This architecture provides functions like POR, BOE+PDV, IWDG, RTC, LSE with automatic clock gating, Flash memory power off with fast resume to decrease power consumption. It supports operating voltages as low as 1,8V. Additional security and safety functions complement the application scope including on-chip memory protection, CRC32, dual watchdog and anti-tamper.

KAIStack is the main software component of KAI and provides the complete functionality needed for KNX devices.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website.

Key Features

  • KAIStack KNX protocol stack with all elements required by the KNX standard. Certified in several configurations
  • STM8L and STM32 supported
  • Rapid product prototyping with support for different media

样品 & 购买

产品型号 Marketing StatusSupplierThird Party link

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback