ST Life.augmented

32F429IDISCOVERY

Discovery kit with STM32F429ZI MCU
  • active 活性

The STM32F429 Discovery kit (32F429IDISCOVERY) allows users to easily develop applications with the STM32F429 high-performance MCUs with ARM®Cortex®-M4 core.

It includes an ST-LINK/V2 or ST-LINK/V2-B embedded debug tool, a 2.4" QVGA TFT LCD, an external 64-Mbit SDRAM, an ST MEMS gyroscope, a USB OTG micro-AB connector, LEDs and push-buttons.

pdf 下载
Data Brief

Key Features

  • STM32F429ZIT6 microcontroller featuring 2 Mbytes of Flash memory, 256 Kbytes of RAM in an LQFP144 package
  • On-board ST-LINK/V2 on STM32F429I-DISCO or ST-LINK/V2-B on STM32F429I-DISC1
  • mbed-enabled (mbed.org) with ST-LINK/V2-B only
  • USB functions:
  • debug port
  • virtual COM port with ST-LINK/V2-B only
  • mass storage with ST-LINK/2-B only
  • Board power supply: through the USB bus or from an external 3 V or 5 V supply voltage
  • 2.4" QVGA TFT LCD
  • 64-Mbit SDRAM
  • L3GD20, ST MEMS motion sensor 3-axis digital output gyroscope
  • Six LEDs:
  • LD1 (red/green) for USB communication
  • LD2 (red) for 3.3 V power-on
  • Two user LEDs: LD3 (green), LD4 (red)
  • Two USB OTG LEDs: LD5 (green) VBUS and LD6 (red) OC (over-current)
  • Two push-buttons (user and reset)
  • USB OTG with micro-AB connector
  • Extension header for LQFP144 I/Os for a quick connection to the prototyping board and an easy probing
  • Comprehensive free software including a variety of examples, part of STM32CubeF4 package or STSW-STM32138 for legacy standard libraries usage

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2042: Discovery kit with STM32F429ZI MCU
3.0 356 KB

Application Notes

描述 版本 大小
pdf
AN3990: 使用 U 盘更新 STM32F4DISCOVERY 板固件
1.4 463 KB

User Manual

描述 版本 大小
pdf
UM1662: Getting started with the STM32F429 Discovery kit
1.0 600 KB
pdf
UM1670: Discovery kit for STM32F429/439 lines
1.0 982 KB
pdf
UM1680: Getting started with STM32F429 Discovery software development tools
1.0 851 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STM32F429I-DISCO gerber files
1,569 KB

Bill of Materials

描述 版本 大小
zip
STM32F429I-DISCO BOM
11 KB

Schematic Pack

描述 版本 大小
zip
STM32F429I-DISCO schematics
392 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STM32-JAVA-GAMES Games in JAVA Demonstration (UM1864)
DRA-TouchGFX TouchGFX graphics framework for STM32
STM32CubeF4 Embedded software for STM32F4 series (HAL low level drivers, USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-STM32138 STM32F429 discovery firmware package (UM1662)
STSW-STM32141 STM32F429 discovery .Net Micro Framework package (UM1676)
STSW-STM32142 Using STM32F4 MCU power modes with best dynamic efficiency (AN4365)
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8
STSW-LINK007 ST-LINK/V2-1 firmware upgrade

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F429I-DISC1ActiveBuy Direct29.3Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA241
ARROWOrder NowEUROPE1720
Farnell Element14Order NowEUROPE8751
MOUSEROrder NowWORLDWIDE21
Ecopack1-
STM32F429I-DISCONRND-24Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA30
Newark Element14Order NowAMERICA50
ANGLIA LiveOrder NowEUROPE11
RS COMPONENTSOrder NowEUROPE971
RUTRONIKOrder NowEUROPE361
DIGIKEYOrder NowWORLDWIDE2201
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback