ST Life.augmented

STM32-EXPERIMENT

IAR Experiment! Kits for STM32 MCUs
  • active 活性

IAR Systems' Experiment! kits are aimed at creative evaluation for a low price. You can use the kits to evaluate IAR Systems’ software and the included microcontroller, as well as design, start develop, integrate and test your applications.

Each Experiment! Kit is a combination of a general purpose evaluation board with an STM32 MCU equipped with a number of UEXT/UXT connectors. These connectors support three serial communication interfaces (I2C, SPI and RS232) to connect to a wide variety of modules. Each kit includes one or more modules. Other modules are available at Olimex © website, www.olimex.com.

The kits include a size-limited license of the powerful toolchain IAR Embedded Workbench. All kits can be used with IAR I-Jet as well as other JTAG probes, such as the ST-LINK/V2.

Software, examples, projects and guides can be downloaded at the IAR web site, www.iar.com.

pdf 下载
Data Brief

Key Features

  • STM32L1 game controller kit:
  • STM32L152VB ultra-low-power Cortex™-M3 MCU with 128 Kbytes of Flash memory
  • Game controller joystick
  • 1.8 x 1.6” color LCD
  • 1 User button, 1 Reset button
  • Power and User LEDs
  • 2 UEXT/UXT connector
  • Prototyping area
  • STM32L1 magnetometer kit:
  • STM32L152VB ultra-low-power Cortex™-M3 MCU with 128 Kbytes of Flash memory
  • MAG3110 3-axis magnetometer
  • Monochrome 84x48 LCD
  • 1 User button, 1 Reset button
  • Power and User LEDs
  • 2 UEXT/UXT connector
  • Prototyping area
  • STM32F4 game controller kit:
  • STM32F429II high-performance Cortex™-M4 MCU with 2 Mbytes of Flash memory
  • Game controller joystick
  • 1.8 x 1.6” color LCD
  • 1 User button, 1 Reset button
  • Power and User LEDs
  • 2 UEXT/UXT connectors
  • Prototyping area

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2098: IAR Systems® Experiment! kits for STM32 microcontrollers
1.0 157 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F4-GAMEActiveGame control kit including a STM32F429IIT6U MCU experiment boardBuy Direct134.75Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
Farnell Element14Order NowEUROPE31
MOUSEROrder NowWORLDWIDE71
Ecopack1-
STM32L1-GAMEActiveGame control kit including a STM32L152VBT6 MCU experiment boardBuy Direct134.75Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE51
DIGIKEYOrder NowWORLDWIDE11
MOUSEROrder NowWORLDWIDE41
Ecopack1-
STM32L1-MAGNETActiveMagnetometer kit including a STM32L152VBT6 MCU experiment boardBuy Direct106.57Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
Farnell Element14Order NowEUROPE51
MOUSEROrder NowWORLDWIDE31
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback