ST Life.augmented

STM32-PRIMER/LAB

Raisonance complete EvoPrimer ready-to-use for STM32 standalone programmer & application monitor
  • active 活性

The EvoPrimer-LAB is a complete solution (hardware and software) that allows users to take advantage of the EvoPrimer ecosystem to either monitor STM32 application variables and addresses during execution or program STM32 on target application boards, without being connected to a PC.

The EvoPrimer-LAB is composed of the EvoPrimer base and an RLink-ADP and SWD adapter for connection to external hardware via an SWD connection.

The RLink-ADP is inserted in the EvoPrimer base in the target board slot.

The EvoPrimer-LAB supports 3 modes of operation: as an RLink, a standalone application monitoring tool, or a standalone Flash programming tool.

pdf 下载
Data Brief

Key Features

  • EvoPrimer-LAB includes:
  • EvoPrimer base
  • RLink-ADP and SWD adapter for connection to external hardware
  • Firmware supporting "LAB" capabilities
  • RKit-ARM Lite License
  • Ride7 development environment
  • EvoPrimer-LAB upgrade includes:
  • RLink-ADP and SWD adapter for connection to external hardware
  • MicroSD memory card
  • Firmware supporting "LAB" capabilities
  • RKit-ARM Lite License
  • Ride7 development environment

圖像

STM32-PRIMER/LAB

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2076: Raisonance EvoPrimer-LAB to monitor STM32 applications and standalone STM32 Flash programming
1.0 230 KB

样品 & 购买

顶部
产品型号 Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32PRIM-LABActiveRaisonance complete EvoPrimer ready-to-use for STM32 standalone programmer & application monitorEvoPrimer base with EvoPrimer-Lab UpgradeBuy Direct256.02Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
Farnell Element14Order NowEUROPE41
RS COMPONENTSOrder NowEUROPE21
MOUSEROrder NowWORLDWIDE11
Ecopack1-
STM32PRIM-LABUPGActiveRaisonance complete EvoPrimer ready-to-use for STM32 standalone programmer & application monitorEvoPrimer-LAB Upgrade onlyBuy Direct182.52Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
Farnell Element14Order NowEUROPE41
RS COMPONENTSOrder NowEUROPE41
MOUSEROrder NowWORLDWIDE31
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback