ST Life.augmented

STM3242I-SK/IAR

IAR starter kit for STM32F429/439 lines - with STM32F429II MCU
  • active 活性

The IAR KickStart Kit™ is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32 F4 series ARM Cortex-M4 core-based microcontrollers.

It contains all the necessary hardware and software and allows you to design, start to develop, integrate and test your applications, right out of the box:

pdf 下载
Data Brief

Key Features

  • STM32F429 evaluation board features:
  • MCU
  • STM32F429II Cortex™-M4 CPU with FPU - 180 MHz, 2 MB Flash, 256K SRAM
  • User interface
  • 4 status LEDs
  • Joystick
  • Audio – microphone and headphone jack
  • User buttons, reset button
  • 4”3 touch screen color LCD
  • Debug interface
  • JTAG/SWD connector 20 pin 0.1”
  • Trace connector 20 pin 0.05”
  • Communication interface
  • 2x USB connectors
  • RS232 – DB9 connector
  • Ethernet
  • UXT connector
  • Multiple power supply options
  • JTAG/SWD (pin 19)
  • USB
  • external power jack
  • Trace connector (pins 11 & 13)
  • Power supply LED
  • Others
  • SD card slot
  • SPI Flash memory
  • Temperature snsor
  • 3-axis accelerometer
  • Buzzer
  • IAR Embedded Workbench® for ARM evaluation editions
  • IAR visualSTATE® evaluation edition
  • J-Link-Lite debug probe

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2138: IAR™ starter kit for STM32 F4 series - with STM32F429II MCU
1.0 168 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3242I-SK/IARActiveBuy Direct351.57Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE51
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback