ST Life.augmented

SPC56D-Discovery

Discovery Kit for SPC56 D line - with SPC56D40L1 MCU
  • active 活性

The SPC560D-DIS Discovery is a low cost and quick way to discover SPC56 D line.

Based on SPC56D40L1, the discovery board includes a JTAG debugger from PLS, LEDs, push buttons and extension headers to connect prototyping boards or additional modules.

PLS UDE software is available for free download and includes a perpetual 128 Kbyte debugging/programming license.

Free ready-to-run application firmware examples are available inside SPC5Studio to support quick evaluation and development.

SPC5Studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers. SPC5Studio includes HighTec GNU "C" compiler, with a 30-days full free trial support. SPC5Studio is available for free download.

The SPC56 D line is designed to address the specific need of entry level car body applications but as well many other markets where high temperature operation, high reliability, low power stand-by operation with quick wake up and real-time loads diagnostic are required. An E2E Community is available on ST WEB to get ST experts support in getting started quickly with SPC56 microcontrollers.

pdf 下载
Data Brief

Key Features

  • SPC560D40L1 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture®Technology CPU, 256 KB Code Flash in an LQFP64 package.
  • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
  • Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
  • Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs (for user)
  • Two push buttons (reset and user)
  • A potentiometers for ADC input (user)
  • Two extension headers (2 x 36 pin - 100 mil) for all LQFP64 pins and for quick connection to prototyping boards, additional modules and easy probing.
  • JTAG interface (2 x 7 male 100 mil connector)
  • USB port (mini -B)
  • 16 MHz crystal
  • Specification:

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2029: SPC560D-DIS Discovery evaluation board
3.0 246 KB

Application Notes

描述 版本 大小
pdf
AN4438: Getting started with SPC56D-Discovery board
2.0 613 KB

User Manual

描述 版本 大小
pdf
UM1681: SPC560D-DIS discovery board
2.0 1,147 KB

Hardware Resources

Bill of Materials

描述 版本 大小
xlsx
SPC56D-Discovery bom
14 KB

Schematic Pack

描述 版本 大小
zip
SPC56D-Discovery gerber files
285 KB
pdf
SPC56D-Discovery schematics
9,699 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
SPC5-UDEDEBG PLS JTAG debugger software full license or license renewal
SPC5-UDESTK-SW SPC5-UDESTK Debugging Software for Windows
SPC5-STUDIO Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPC560D-DISActiveBuy Direct85.75Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA18
Farnell Element14Order NowEUROPE31
RUTRONIKOrder NowEUROPE61
MOUSEROrder NowWORLDWIDE21
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback