ST Life.augmented

STEVAL-VNH5019A

VNH5019A Evaluation Board
  • active 活性

STEVAL-VNH5019A offers dedicated power stage and controls suitable for electric DC motor driving. This evaluation board comes pre-assembled with VNH5019A H-bridge belonging to the VNH Motor Driver series based on VIPower®proprietary technology. Typical applications are Windows Lift, Sliding Door, Seat regulation.

This Evaluation Board consists of a motherboard (STM8 Universal Board) and a daughterboard.

The motherboard, based on STM8 microcontroller, provides the logic section for monitoring and driving the VNH5019A assembled in the daughterboard.

With the aim to make simpler the board usage and settings, ST provides a dedicated and user-friendly software with a Graphic User Interface (GUI). This enables the user to set VNH5019A parameters (PWM, Motor direction…) and at the same time it shows real time device diagnostic information like current output evolution, battery voltage monitoring, board temperature and much more.

pdf 下载
Data Brief

Key Features

  • Handling up to 30 A of maximum motor current output
  • Undervoltage and overvoltage shutdown
  • Device thermal protection
  • Cross-conduction protection
  • Very low standby power consumption
  • Programmable PWM operation (up to 20 kHz)
  • Protection against loss of ground and loss of VCC
  • Motor current monitoring (thanks to VNH5019A current sense output)
  • On-board charge pump output for reverse polarity protection
  • Device output protected against short to ground and short to VCC
  • Graphic User Interface (GUI)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2000: Motor driver evaluation board based on VNH5019A
3.0 1,361 KB

User Manual

描述 版本 大小
pdf
UM1689: STEVAL-VNH5019A Evaluation board
1.0 4,308 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
ASSP VIP USB driver
1,295 KB
zip
Graphic User Interface
1,550 KB

样品 & 购买

顶部
产品型号 Marketing StatusMaterial DeclarationOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance Grade
STEVAL-VNH5019AActiveBuy Direct207.02Distributor reported inventory date: 2015-03-26
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE51
Not compliant-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback