ST Life.augmented

STEVAL-VNH5180A

VNH5180A Evaluation Board
  • active 活性

STEVAL-VNH5180A offers dedicated power stage and controls suitable for electric DC motor driving. This evaluation board comes pre-assembled with VNH5180A H-bridge belonging to the VNH Motor Driver series based on VIPower®proprietary technology. A typical application is the door lock.

This evaluation board consists of a motherboard (STM8 Universal Board) and a daughterboard.

The motherboard, based on STM8 microcontroller, provides the logic section for monitoring and driving the VNH5180A assembled in the daughterboard.

With the aim to make simpler the board usage and settings, ST provides a dedicated and user-friendly software with a Graphic User Interface (GUI). This enables the user to set VNH5180A parameters (PWM, Motor direction…) and at the same time it shows real time device diagnostic information like current output evolution, battery voltage monitoring, board temperature and much more.

pdf 下载
Data Brief

Key Features

  • Handling up to 8 A of maximum motor current output
  • Undervoltage shutdown
  • Overvoltage clamp
  • Device thermal protection
  • Cross-conduction protection
  • Current and power limitation
  • Very low standby power consumption
  • Programmable PWM operation (up to 20 kHz)
  • Protection against loss of ground and loss of VCC
  • Motor current monitoring (thanks to VNH5180A current sense output)
  • Device output protected against short to ground and short to VCC
  • Graphic User Interface (GUI)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1999: Motor driver evaluation board based on VNH5180A
3.0 1,356 KB

User Manual

描述 版本 大小
pdf
UM1683: STEVAL-VNH5180A Evaluation board
1.0 593 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
ASSP VIP USB driver
1,295 KB
zip
Graphic User Interface
1,550 KB

样品 & 购买

顶部
产品型号 Marketing StatusMaterial DeclarationOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance Grade
STEVAL-VNH5180AActive-244.999Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
ARROWOrder NowEUROPE50
Not compliant-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback