ST Life.augmented

SPC56A-Discovery

Discovery Plus Kit for SPC56 A line - with SPC564A70L7 MCU
  • active 活性

The SPC56A-DISP Discovery+ kit helps to discover SPC56 A line Power Architecture Microcontrollers with full access to CPUs, GPI/O's and peripherals such as CAN, UART, JTAG, K-Line, LIN at budget price.

Free ready-to-run application firmware examples are available inside SPC5Studio to support quick evaluation and development.

SPC5Studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers. SPC5Studio includes HighTec GNU "C" compiler, with a 30-days full free trial support. SPC5Studio is available for free download.

The SPC56A line is designed to address the most complex automotive power train and transmission applications.

The SPC56A key functionality is Time processing units (eTPU) a coprocessor to create events in sync with internal or external signals without flooding the CPU with interrupt to serve.

An E2E Community is available on ST WEB to get ST experts support in getting started quickly with SPC56 microcontrollers.

pdf 下载
Data Brief

Key Features

  • SPC564A70L7 32-bit 150 MHz e200z4 Power Architecture® core, 2Mbyte on-chip in an LQFP176 package.
  • Board Supply: Single 5VDC external power supply input.
  • All GPIOs and DSPI/uSB signals accessible by a 4x36 100mil pin grid array allowing connection of an additional boards for dedicated applications.
  • JTAG interface (7 x 2 male 100 mil)
  • 2 high speed CAN interface (DB9 male) + 1x extra CAN (2 headers)
  • 2 eSCI interface (DB9 female) or 1
  • SCI interface + 1 K-LINE interface.
  • 2 deserial serial peripheral interface (DSPI) modules (compatible with Microsecond Bus)
  • 1 Optional high speed Nexus interface
  • 4 LEDs: LE3 for 5 V power on,LE4 for Reset, LE1 and LE2 for GPIO99 and GPIO98 (for user)
  • 12 MHz crystal.
  • 2 potentiometers for ADC quick evaluation
  • Reset push button.
  • Board size 145 x 97.5mm

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2093: SPC564A-DISP: Discovery+ evaluation board
3.0 101 KB

Application Notes

描述 版本 大小
pdf
AN4424: Getting started with SPC564A-DISP discovery board
1.0 197 KB

User Manual

描述 版本 大小
pdf
UM1700: SPC564A-DISP Discovery+ evaluation board
2.0 3,816 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
SPC56A-Discovery BOM
2 KB
zip
SPC56A-Discovery gerber files
189 KB
pdf
SPC56A-Discovery schematics
121 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
SPC5-STUDIO Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
SPC5-UDESTK-SW SPC5-UDESTK Debugging Software for Windows

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPC564A-DISPActiveBuy Direct93.1Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE41
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback