ST Life.augmented

STSW-95HF001

PC software executable for DEMO-CR95HF-A board (UM1084)
  • active 活性

STSW-95HF001 software is a PC based application (Windows®) to control the RF transceiver board included in the M24LR-DISCOVERY evaluation kit. It has also been developed to control the EVAL-RX95HF & the EVAL-ST95HF evaluation kits.

pdf 下载
Data Brief

Key Features

  • The RF transceiver board is an RFID reader demonstration board and is composed, among other parts, of a CR95HF (13.56 MHz multi-protocol contactless transceiver IC with SPI and UART serial access) and an STM32 microcontroller.
  • The PC controls CR95HF embedded in the RF transceiver board through the USB
  • The software supports all RF protocols: ISO15693, ISO14443-A, ISO14443-B, ISO18092
  • It is able to read and write NFC data exchange format (NDEF) messages from/to any ST RF product
  • Sample application to transmit NDEF messages to an NFC device
  • Script tool available
  • Tag detection demo
  • Driver included through a specific Dll.

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2709: PC software for CR95HF based USB boards
1.0 155 KB

User Manual

描述 版本 大小
pdf
UM1084: CR95HF development software
4.0 2,196 KB

样品 & 购买

顶部
产品型号 VersionMarketing StatusOrder From ST
STSW-95HF0011.8ActiveDownload

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。