ST Life.augmented

EVAL-L9942

Evaluation board for L9942XP microstepping fully integrated motor driver
  • active 活性

The EVAL-L9942 is the Evaluation Board designed to provide the user a platform to evaluate the device L9942.

The L9942 is a motor driver for bipolar stepper motors with micro-stepping and programmable current profile look-up-table to allow a flexible adaptation of the motor characteristics and intended operating conditions.

Different current profiles can be chosen depending on target criteria: audible noise, vibrations, rotation speed or torque.

The decay mode used in PWM-current control circuit can be programmed to have slow, fast, mixed and auto-decay.

The programmable stall detection is useful to avoid running the motor too long time in stall position minimizing the noise.

The EVAL-L9942 board provides all the inputs and outputs capabilities necessary to drive correctly a bipolar stepper motor and also to monitoring diagnostic functionalities.

The board can be connected to the discovery boards developed for the SPC56 microcontroller.

pdf 下载
Data Brief

Key Features

  • Input signal connector compatible with the SPC56 Discovery boards. Possibility to connect the board to further microcontroller discovery or control boards by a simple adaptor.
  • Two output terminal blocks.
  • Wide supply voltage range (VBatt): 7 V ÷ 20 V.
  • 2 LEDs for monitoring VBattand EN signal.
  • Device controlled and programmed via SPI.
  • L9942 diagnostic functions via SPI.
  • Test points to monitoring both input signals (SPI, PWM, EN, StepClock) and the four outputs (out power stage).
  • No heat-sink is required

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2143: EVAL-L9942
2.0 319 KB

User Manual

描述 版本 大小
pdf
UM1707: EVAL-L9942
2.0 651 KB
pdf
UM1947: EVAL-L9942 Graphical User Interface
1.0 5,970 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
pdf
EVAL-L9942_pcb layout
1,151 KB

Bill of Materials

描述 版本 大小
pdf
EVAL-L9942 BOM
1.0 43 KB

Schematic Pack

描述 版本 大小
pdf
EVAL-L9942 schematic
2.0 218 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-L9942 EVAL-L9942 Graphical User Interface

样品 & 购买

顶部
产品型号 Marketing StatusMaterial DeclarationOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance Grade
EVAL-L9942ActiveBuy Direct42.87Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE51
Not compliant-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback