ST Life.augmented

STEVAL-IFS017V8

Temperature sensor daughter card based on the STTS2004
  • active 活性

The STEVAL-IFS017V8 is a temperature sensor daughter card based on the STTS2004.

The STEVAL-IFS017V7 daughter card can be mounted into STEVAL-IFS017V1 motherboard platform in order to test multiple temperature sensor and real-time clock (RTC).

pdf 下载
Data Brief

Key Features

  • Multiple device temperature sensor
  • USB powered
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2117: STTS2004 temperature sensor daughter card for connection to the STEVAL-IFS017V1 system evaluation board
1.0 75 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IFS017V8 gerber files
1.0 78 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IFS017V8 BOM
1.0 17 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IFS017V8 schematics
1.0 904 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IFS017V8ActiveSTTS2004Buy Direct26.95Distributor reported inventory date: 2015-07-03
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback