ST Life.augmented


Evaluation board for RX95HF , NOT FOR SALE
  • Evaluation 评估

The EVAL-RX95HF is an evaluation kit for RX95HF NFC transceiver. This component is a 13.56 MHz near field communication transceiver for tag emulation and could be used with an NFC Reader (NFC smartphone, CR95HF) to exchange NDEF messages (URI, VCARD, URL) or establish a Proprietary Data exchange protocol communication. The communication protocol is based on ISO/IEC 14443 Type A.

The EVAL-RX95HF is powered through the USB bus. It includes an RX95HF transceiver for tag emulation, a 47 x 34 mm 13.56 MHz inductive etched antenna and its associated tuning components. The RX95HF communicates with the STM32F103RF 32-bit MCU via the SPI bus.

pdf 下载
Data Brief

Key Features

  • Ready-to-use printed circuit board:
  • RX95HF-VMD5 13.56 MHz RF transceiver for NFC A type 4 or ISO18092 tag emulation
  • STM32F103RFT6 64LQFP 32-bit microcontroller, with 768 Kbytes of Flash memory
  • 47 x 34 mm 13.56 MHz inductive antenna etched on PCB and associated circuitry
  • USB miniB connector for board powering
  • LED indicating the presence of an RF field
  • Joystick for menu selection
  • JTAG connector for microcontroller firmware upgrade and debug
  • LCD screen (board MB895)
  • USB cable: Type A / mini B
  • Associated Firmware and Android application
  • On-board firmware for NFC 14443A Tag emulator (NDEF, URL)
  • Android application for smartphone used as an NFC PCD (firmware uploader)

图案 资源


Technical Documentation

Product Specifications

描述 版本 大小
DB2059: Evaluation kit for RX95HF NFC transceiver
1.0 188 KB

Application Notes

描述 版本 大小
AN4375: Android application associated to the EVAL-RX95HF board – Firmware upgrade use case example
1.0 601 KB

User Manual

描述 版本 大小
UM1678: Evaluation kit for RX95HF NFC transceiver
1.0 292 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
Gerber for EVAL-RX95HF
157 KB

Bill of Materials

描述 版本 大小
63 KB

Schematic Pack

描述 版本 大小
Schematics for EVAL-RX95HF
579 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-RX95HF001 Firmware for EVAL-RX95HF board
STSW-RX95HF002 Executable file for RX95HF Android App
STSW-RX95HF003 Source code for RX95HF Android App

Publications and Collaterals


描述 版本 大小
NFC / RFID Transceivers - 95HF series
1.0 1,255 KB

样品 & 购买

产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL-RX95HFEvaluationRX95HF-77No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback