ST Life.augmented

STM32-EMBPI/14

Arduino and Raspberry Pi compliant STM32 Embedded Pi board
  • active 活性

The Embedded Pi, based on the STM32F103 MCU, is a triple-play platform for Raspberry Pi, Arduino™ and the STM32 MCU family. Blending all three communities together, the Embedded Pi helps you to get the most out of each platform. The Embedded Pi can operate in 3 modes: Standalone, ST-Adapter and Raspberry Pi.

In Standalone mode the Embedded Pi acts as a base platform, the STM32F103 controls the Arduino™ shields directly.

In ST-Adapter mode the Embedded Pi controls the Arduino™ shields, and the Raspberry Pi acts as the GUI or command line console that send commands and data to, and receives data from, the Embedded Pi.

In Raspberry Pi mode the Embedded Pi acts as a hardware connection bridge between the Raspberry Pi and Arduino™ shields.

For more information, visit www.element14.com/embedded-pi

pdf 下载
Data Brief

Key Features

  • STM32F103 running at 72 MHz with 128 Kbytes Flash memory and 20 Kbytes RAM
  • Form factor compatible with both 5 V and 3V3 Arduino™ shields, selectable with jumpers
  • Hundreds of Arduino™ shields available on the market enhance the control capability of Embedded Pi and Raspberry Pi, e.g. to control motor, sensors, etc.
  • Direct connection to the Raspberry Pi
  • Selection of one of the three modes of operation with a jumper
  • Arduino™ form factor compatible interfaces:
  • 1 SPI
  • 1 I2C
  • 4 PWM
  • 1 UART
  • 6 analog inputs
  • Embedded Pi extended interfaces:
  • 1 SPI
  • 1 I2C
  • 2 PWM
  • 1 UART
  • 6 analog inputs
  • 1 CAN

圖像

STM32-ARDUINO/14

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2054: Embedded Pi, triple-play platform for STM32, Raspberry Pi and Arduino™
1.0 191 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3210B-ARDActivewith STM32F103RB MCUBuy Direct44.1Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA30
ARROWOrder NowEUROPE470
Farnell Element14Order NowEUROPE171
DIGIKEYOrder NowWORLDWIDE231
MOUSEROrder NowWORLDWIDE161
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback