ST Life.augmented

STEVAL-ILL057V1

200 W, digital 4-LED channels demonstration board with STLUX385A-controlled current regulation and dimming
  • active 活性

The STEVAL-ILL057V1 product evaluation board is a complete and configurable solution for managing four independent high-brightness LED channels using the STLUX385A digital controller. The STLUX385A is part of STMicroelectronics’ Masterlux™ family and embeds advanced peripherals tailored to generate high resolution PWM signals (SMED).

The STEVAL-ILL057V1 implements inversed buck topology to drive each LED channel. The SMED technology integrated in the STLUX385A regulates the LED current, exploiting the fixed off-time (FOT) principle. Each channel can generate output current in the range of 250 mA to 1 A.

The number of LEDs, the current and the PWM dimming point can be set through the command interpreter, accessible via the serial interface. Dimming can also be manually adjusted via the three on-board buttons.

The evaluation board can be optionally controlled via a DALI interface. The DALI connection board is available separately (part number STEVAL-ILM001V1). The STLUX385A DALI software drivers and application firmware are available.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Based on the STLUX385A digital controller
  • Up to 200 W
  • 4 LED channels
  • Adjustable LED current and dimming
  • Adaptive voltage compensation
  • Real-time fault detection and protection (e.g: short or open circuit)
  • Serial interface
  • DALI (optional)
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2077: 200 W, digital 4 LED-channel evaluation board with STLUX385A-controlled current regulation and dimming
1.0 989 KB

Application Notes

描述 版本 大小
pdf
AN4460: STEVAL-ILL057V1: four independent high brightness LED
1.0 1,798 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-ILL057V1 gerber files
1.0 225 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-ILL057V1 BOM
1.0 11 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-ILL057V1 schematics
1.0 949 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL057V1ActiveSTLUX385ABuy Direct115.15Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE50
DIGIKEYOrder NowWORLDWIDE41
MOUSEROrder NowWORLDWIDE101
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback