ST Life.augmented

STEVAL-ILL056V1

3 A buck LED driver board based on the LED5000
  • active 活性

The STEVAL-ILL056V1 is a product evaluation board based on the LED5000, an 850 kHz fixed switching frequency monolithic step-down DC-DC converter designed to operate as a precise constant current source with an adjustable current capability up to 3 A DC. The embedded PWM dimming circuitry features LED brightness control. The regulated output current level is set by connecting a sensing resistor to the feedback pin. The 200 mV typical RSENSE voltage drop enhances performance in terms of efficiency. The size of the overall application is minimized thanks to the high switching frequency and its compatibility with ceramic output capacitors. The device is fully protected against overheating, overcurrent and output short-circuit.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • 5.5 V to 48 V operating input voltage range
  • 850 kHz fixed switching frequency
  • 200 mV typ. current sense voltage drop
  • Buck / buck-boost / floating boost topologies
  • PWM dimming
  • ±3% output current accuracy over temperature
  • 200 mOhm typical RDS(on)
  • Peak current mode architecture
  • Short-circuit protection
  • Compliant with ceramic output capacitors
  • Inhibit for zero current consumption
  • Thermal shutdown
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2118: 3 A buck LED driver board based on the LED5000
1.0 102 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-ILL056V1 gerber files
1.0 267 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-ILL056V1 BOM
1.0 38 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-ILL056V1 schematics
1.0 19 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL056V1ActiveLED5000Buy Direct34.3Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE20
DIGIKEYOrder NowWORLDWIDE121
MOUSEROrder NowWORLDWIDE91
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback