ST Life.augmented

MATRIX-M24SR

Matrix of multiple antenna for M24SR - Not for sale -
  • Evaluation 评估

The MATRIX-M24SR board features various antenna designs for M24SRXX-Y Dynamic NFC/RFID tag IC family combined on a single ready-to-use divisible PCB.

Each individual antenna features an M24SR64-Y Dynamic NFC/RFID tag IC connected to an RF antenna on one side, and to an I2C bus on the other side.

All antennas are populated with M24SR64-Y Dynamic NFC/RFID tag IC but are applicable to other densities.

The MATRIX-M24SR antenna matrix allows system designers to evaluate the M24SRXX-Y family performance and capabilities and to get started with their design.

The MATRIX-M24SR gerber files can be downloaded from

pdf 下载
Data Brief

Key Features

  • Ready-to-use printed circuit board including 10 divisible antenna boards. Each of those antenna board can be connected to an MCU thanks to the I2C interface.
  • The MATRIX-M24SR antenna boards are based on the M24SR64-Y device which is compatible with NFC phones. As such, any NFC phone can communicate with those antenna boards.
  • Various antenna designs
  • 45 mm x 75 mm 13.56 MHz inductive antenna etched on the PCB (ANT1)
  • 20 mm x 40 mm 13.56 MHz inductive antenna etched on the PCB (ANT2)
  • 14 mm x 13.5 mm 13.56 MHz double layer inductive antenna etched on the PCB (ANT7)
  • 45 mm x 65 mm 13.56 MHz inductive antenna etched on the PCB with a DSILC6-4P6 external ESD protection (ANT10)
  • 4.7 μH SMD-inductor based antenna (ANT11)
  • 2 spare circuits for customer antenna development (ANT12)
  • Metal Tag 13 .56 MHz inductive antenna etched on the PCB (ANT9)
  • 20 mm round 13.56 MHz double layer inductive antenna etched on the PCB (ANT13)
  • 31 mm x 30 mm 13.56 MHz double layer inductive antenna etched on the PCB (ANT14)
  • M24SR64-Y Dynamic NFC/RFID tag IC
  • I2C bus connection
  • RF disable input connection with 30 kΩ pull-down resistor
  • GPO (General Purpose Output) output connection with 20 kΩ pull up resistor
  • 100 pF and 10 nF capacitors for VCC decoupling

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2116: Antenna matrix for the M24SRXX-Y Dynamic NFC/RFID tag IC family
2.0 403 KB

Hardware Resources

Bill of Materials

描述 版本 大小
pdf
Bill of materials for MATRIX-M24SR
124 KB

Schematic Pack

描述 版本 大小
zip
Gerber files for MATRIX-M24SR
3,049 KB
pdf
Schematics for MATRIX-M24SR
67 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
M24SR-DISCOVERY Discovery kit for the M24SR series - Dynamic NFC/RFID tag

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
MATRIX-M24SREvaluationM24SR04 - M24SR16 - M24SR64-23No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback