ST Life.augmented

EVALKITST7590-Q1

STarGRID ST7590 SoC PRIME power line communication development kit
  • active 活性

Based on the ST7590 power line communication system-on-chip, the EVALKITST7590-Q1 demonstration kit embeds all the functions required for a turnkey power line communication network: the PLC node based on the ST7590 device, the AC power supply based on the ALTAIR4-900 SMPS controller and the STM32 microcontroller, to implement upper layers of PRIME protocol, and either control the system as a standalone application or to connect the EVALST7590-Q1 to an external host.

The EVALST7590-Q1 device embeds STMicroelectronics®Full PRIME protocol stack and provides a complete reference for PRIME-based application developments such as smart meters or concentrators, and is an ideal standalone tool for in field PRIME network tests.

pdf 下载
Data Brief

Key Features

  • PRIME power line communication development kit based on STarGRID ST7590 PLC SoC
  • Complete EN50065 compliant reference design for modular and integrated PRIME-based application developments
  • Onboard STM32™ microcontroller for PRIME upper protocol layers, system management and application host controller
  • Flexible 2-board architecture:
  • EVALST7590-Q1, PRIME PLC board based on the ST7590 system-on-chip
  • EVLALTAIR900-M1, wide-range input voltage, 7.5 W power supply board based on the ALTAIR04-900 quasi-resonant
  • USB host interface.
  • UART/I2C connector to interface external boards
  • Intuitive “Graphical User Interface” (GUI)
  • Suitable for CENELEC EN50065 and FCC part 15 compliant applications

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2087: STarGRID™ ST7590 SoC PRIME power line communication demonstration kit
1.0 189 KB

Application Notes

描述 版本 大小
pdf
AN4444: ST7590 PRIME compliant power line networking SoC design guide
2.0 3,387 KB

Design Notes & Tips

描述 版本 大小
pdf
DN0025: Maximize Power Line Communication signal level on ST7590 PRIME compliant applications
1.0 268 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVALKITST7590-Q1ActiveST7590, ALTAIR4-900Buy Direct245Distributor reported inventory date: 2016-02-05
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE10
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback