ST Life.augmented

STSW-RX95HF002

Executable file for RX95HF Android App
  • active 活性

RX95HF demonstration software (STSW-RX95HF003: source code, STSW-RX95HF002: executable file) is an Android application for RX95HF products, dedicated to demonstrate a half-duplex Near Field Communication (NFC) between an NFC-enabled cellular phone and the dual memory interface receiver ST-RX95HF.

When a phone is in proximity of theEVAL-RX95HF board, a near field communication is detected. If the EVAL-RX95HF board is configured in tag emulator mode, the application is automatically launched.

The user can then upload the new firmware on the board, and request the EVAL-RX95HF to switch to this new firmware if the binary update is successful.

In case of NFC communication loss during the upload, the application can resume the upload from the last chunk successfully sent to the evaluation board.

pdf 下载
Data Brief

Key Features

  • Firmware upload for RX95HF products
  • ISO14443 Type A (ISO-DEP)
  • Use of 7816-4 APDU update binary command
  • Proprietary APDU commands

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2704: RX95HF Android application
1.0 189 KB

Application Notes

描述 版本 大小
pdf
AN4375: Android application associated to the EVAL-RX95HF board – Firmware upgrade use case example
1.0 601 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
NFC / RFID Transceivers - 95HF series
1.0 1,255 KB

样品 & 购买

顶部
产品型号 VersionMarketing StatusOrder From ST
STSW-RX95HF0021.0ActiveDownload

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback