ST Life.augmented


Wittenstein OpenRTOS, commercial flavor of open source FreeRTOS
  • active 活性

WITTENSTEIN High Integrity Systems is a safety systems company that produces and supplies real time operating systems and platform solutions to the Medical, Aerospace, Transportation, Defense and Industrial sectors, increasing application development efficiency whilst reducing risk through third party certification.

OPENRTOS®from WITTENSTEIN High Integrity Systems is the commercially supported and licensed version of the highly successful, free to download, FreeRTOSTM, the most popular kernel available for embedded micro-controllers.

OPENRTOS has minimal ROM, RAM and processing overhead. Typically an OPENRTOS kernel binary image will be in the region of 4K to 9K bytes. OPENRTOS is also very simple to use with the core of the RTOS kernel being contained in only 3 C source files.

OPENRTOS is available integrated with USB, FAT and TCP/IP, providing a complete embedded platform with a fully commercial license.

OPENRTOS is supplied as source code under a straightforward perpetual license with no runtime fees or royalties. Customers receive comprehensive documentation and our full support after delivery.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website.

Key Features

  • Benefits of licensing OPENRTOS
  • Removes the FreeRTOS modified GPL conditions
  • Commercial indemnification including explicit exclusion of open source code
  • Confidentiality
  • Professional Support
  • Support for middleware through our CONNECT MIDDLEWARE suit
  • Supplied as source code, with demo project
  • Small footprint, below to 9 kB ROM, 200 bytes RAM (typical) on Cortex™-M
  • Supports the complete STM32 processor family
  • Compiler agnostic
  • Preemptive scheduling option
  • Co-operative scheduling option
  • Easy to use message passing.
  • Round robin with time slicing
  • Mutexes with priority inheritance
  • Recursive mutexes
  • Binary and counting semaphores
  • Very efficient software timer
  • Easy to use API

样品 & 购买

产品型号 Marketing StatusSupplierThird Party link
WITT-RTOSActiveWittenstein High Integrity Systems

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback