ST Life.augmented


Express Logic USBX USB stack
  • active 活性

USBX™ (ST EXP-USB) is Express Logic's high-performance USB host, device, and On-The-Go (OTG) embedded stack. It is fully integrated with ThreadX® and is available for STMicroelectronics' STM32 ARM® Cortex®-M based 32-bit microcontrollers. Like ThreadX®, USBX™ is designed to have a small footprint and high-performance, making it ideal for today's deeply embedded applications that require to interface with USB devices or be connected with a Windows/Apple/Linux desktop over USB.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party’s website

Key Features

  • Complete STM32 family support
  • USB 1.1 and 2.0 support
  • USB OTG support
  • Host and device side support
  • Fully integrated with ThreadX®
  • Reasonable pricing
  • Royalty-free
  • Complete ANSI C source code
  • Easy to use and powerful services
  • Responsive technical support

样品 & 购买

产品型号 Marketing StatusSupplierThird Party link

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback