ST Life.augmented

EXP-FILE

Express Logic FileX file system
  • active 活性

FileX® (ST EXP-FILE) is Express Logic's high-performance MS-DOS compatible file system. It is fully integrated with ThreadX® and is available for STMicroelectronics' STM32 ARM® Cortex®-M based 32-bit microcontrollers. Like ThreadX®, FileX® is designed to have a small footprint and high-performance, making it ideal for today's deeply embedded applications that require file operations.

FileX® optimizes all file access in embedded environments. This is accomplished with an internal logical sector cache that FileX® automatically configures based on how much memory the application specifies when the media is opened. In addition to FileX®'s logical sector cache, FileX® also provides optimized file seek processing and the ability to pre-allocate contiguous clusters for files.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party’s website http://rtos.com.

Key Features

  • Complete STM32 family support
  • Reasonable pricing
  • Royalty-free
  • Complete ANSI C source code
  • Easy to use and powerful services
  • Responsive technical support
  • Unlimited media and files
  • Sector caching available
  • Fast file seeking
  • Complete MS-DOS 12/16/32-bit FAT compatibility
  • Size scales automatically
  • Contiguous cluster pre-allocation supported
  • Small footprint (Instruction area size: 8-30 KB)
  • Long file name support
  • Consecutive cluster Read/Write
  • Internal logical sector cache
  • Simple RAM-Disk demo
  • Multiple partition support
  • CD-ROM support

样品 & 购买

顶部
产品型号 Marketing StatusSupplierThird Party link
EXP-FILEActiveExpressLogic

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback