ST Life.augmented

EXP-TRACE

Express Logic TraceX Graphical finetuning tool
  • active 活性

TraceX™ is a host-based software analysis tool that enables developers to visualize and better understand the behavior of their real-time systems.

Designed to work with Express Logic's ThreadX® RTOS, TraceX™ analyzes system events such as context switches, thread preemptions, suspensions, terminations, and interrupts.

Events are logged by ThreadX®under program control, and event logging may be stopped and restarted by the program dynamically.

Trace information is stored in a circular buffer on the target system, and that information may be uploaded to the host for analysis at any time.

Once uploaded, TraceX™ displays events on a horizontal timeline, with the various application threads and system routines to which the events are related listed along the vertical axis.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website http://www.rtos.com/products/tracex.

Key Features

  • Built-In System Analysis.
  • Trace Data Collected By ThreadX®RTOS.
  • Like a Software Logic Analyzer.
  • Sequential or time View Mode.

样品 & 购买

顶部
产品型号 Marketing StatusSupplierThird Party link
EXP-TRACEActiveExpressLogic

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。