ST Life.augmented

32F072BDISCOVERY

Discovery kit with STM32F072RB MCU
  • active 活性

The STM32F072 Discovery kit helps you to discover the STM32F072: discover the STM32F072 which has the full set of features available in the STM32F0 series and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.

Based on the STM32F072RBT6, it includes an ST-LINK/V2 embedded debug tool interface, ST MEMS Gyroscope, LEDs, Pushbuttons, Linear Touch Sensor, Touch keys, RF EEprom connector and a USB mini-B connector.

A large number of free ready-to-run application firmware examples are available on from ST to support quick evaluation and development.

pdf 下载
Data Brief

Key Features

  • STM32F072RBT6 microcontroller featuring 128 KB of Flash memory, 16 KB of SRAM in an LQFP64 package
  • On-board ST-LINK/V2 with switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
  • Board power supply: through USB bus or an external 5 V supply voltage
  • External application power supply: 3 V and 5 V
  • L3GD20, ST MEMS motion sensor, 3-axis digital output gyroscope
  • One Linear Touch Sensor or four Touch Keys
  • Six LEDs:
  • LD1 (red/green) for USB communication
  • LD2 (red) for 3.3 V power on
  • Four user LEDs: LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
  • Two pushbuttons (user and reset)
  • User USB with Mini-B connector
  • RF EEprom daughterboard connector
  • Extension header for LQFP64 I/Os for quick connection to a prototyping board and easy probing

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2102: Discovery kit for STM32F072xx microcontrollers
3.0 216 KB

User Manual

描述 版本 大小
pdf
UM1690: Discovery kit for STM32 F0 series with STM32F072RB MCU
2.0 1,612 KB
pdf
UM1715: Getting started with STM32F072 Discovery kit software development tools
1.0 1,139 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STM32F072B-DISCO gerber files
1,429 KB

Bill of Materials

描述 版本 大小
zip
STM32F072B-DISCO BOM
10 KB

Schematic Pack

描述 版本 大小
zip
STM32F072B-DISCO schematics
284 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-STM32139 STM32F072 discovery firmware package
STM32SnippetsF0 Example Code snippets covering STM32 F0 serie
STM32CubeF0 Embedded software for STM32 F0 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
X-CUBE-SMBUS STM32Cube SMBus/PMBus embedded software (AN4502)
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8
STSW-LINK007 ST-LINK/V2-1 firmware upgrade

Publications and Collaterals

Brochure

描述 版本 大小
pdf
STM32F0 Series - Mainstream 32-bit MCUs
15.08 1,631 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F072B-DISCOActiveBuy Direct10.41Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE21
ARROWOrder NowEUROPE620
Farnell Element14Order NowEUROPE2941
RS COMPONENTSOrder NowEUROPE1211
RUTRONIKOrder NowEUROPE81
DIGIKEYOrder NowWORLDWIDE2351
FUTUREOrder NowWORLDWIDE961
MOUSEROrder NowWORLDWIDE701
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback