ST Life.augmented

STEVAL-IPP003V1

General purpose xPSK power line communication module
  • active 活性

The STEVAL-IPP003V1 evaluation board is a PLM communication module that can be used for a large set of applications, including metering, building automation and street lighting. The module is optimized to operate in CENELEC bands, but can also work in FCC and ARIP bands up to 250 kHz with a few modifications.

The module is based on the STM32F103RFT6 ARM Cortex-M3 microcontroller and the ST7580 xPSK narrow band power line modem with up to 28.8 kbps data rate. The MCU mounted on the board can be easily replaced with an equivalent 64-pin MCU from the STM32F2 or STM32F4 family by a few modification in the assembly. The module can be coupled to both AC and DC power line buses and also includes a USB interface for optional PC connection.

pdf 下载
Data Brief

Key Features

  • Insulation from the high voltage mains
  • Interfaces included:
  • USB interface
  • Dual DC power supply
  • Digital interface
  • DC or AC insulated bus interface
  • xPSK modulation with bitrate up to 28.8 kbps
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2152: General purpose xPSK power line communication module
1.0 363 KB

Application Notes

描述 版本 大小
pdf
AN4411: ST7580 802.15.4-like MAC layer
1.0 574 KB

User Manual

描述 版本 大小
pdf
UM1701: STEVAL-IPP003V1: ST7580 communication module
1.0 1,679 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IPP003V1 gerber files
1.0 689 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IPP003V1 BOM
1.0 15 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IPP003V1 schematics
1.0 251 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IPP003V1ActiveBuy Direct153.12Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE51
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback