ST Life.augmented

STEVAL-PCC018V1

UART to USB bridge
  • active 活性

Based on the Silab CP2102 USB bridge, the STEVAL-PCC018V1 is a USB to UART board that allows the integration of a USB connector with a general-purpose board which has a UART interface available.

pdf 下载
Data Brief

Key Features

  • USB and UART interfaces
  • Powered via USB
  • Integrated USB-to-serial bridge
  • Integrated voltage converter
  • Integrated power LED
  • Dimensions: 17 mm x 42 mm
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2198: UART to USB bridge
1.0 625 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-PCC018V1 gerber files
1.0 174 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-PCC018V1 BOM
1.0 9 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-PCC018V1 schematics
1.0 82 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-PCC018V1ActiveUSBUFBuy Direct35.52Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE51
ARROWOrder NowEUROPE770
RUTRONIKOrder NowEUROPE321
DIGIKEYOrder NowWORLDWIDE101
FUTUREOrder NowWORLDWIDE51
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback