ST Life.augmented


CANopen Protocol Stack for STM32
  • active 活性

The CANopen Master/Slave Stack is a software library delivered in source code that provides all  communication services according to communication profile CiA301, v4.2 and master features according to CiA302-2. The stack is written in ANSI-C and it is compliant with the MISRA coding rules. Using the CANopen Master/Slave Stack leads to fast and easy development or extension of CANopen conform applications.

As an addition emtas™ provides all necessary tools for development and test of CANopen nodes and networks. A special framework for the CANopen based EnergyBus is available for all kinds of components.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website.

Key Features

  • CANopen for industrial applications and Energybus
  • Available for STM32F1/F2/F4 families

样品 & 购买

产品型号 Marketing StatusSupplierThird Party link

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback