ST Life.augmented

EV-VN7010AJ

VN7010AJ Evaluation Board
  • active 活性

This board provides you an easy way to connect STMicroelectronics® VIPower® M0-7 technology into your existing system.The board comes pre-assembled with VN7010AJ high-side driver. On board minimum set of electrical components (as for device datasheet recommendation) is enabling the user to directly connect the load, the power supply and the microcontroller without any additional effort in external component design and connection. The VN7010AJ is a single channel high-side driver manufactured using ST proprietary ®VIPower® technology and housed in PowerSSO-16 package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, providing protection and diagnostics. The device integrates advanced protective functions such as load current limitation, overload active management by power limitation and overtemperature shutdown with configurable latch-off. A FaultRST pin unlatches the output in case of fault or disables the latch-off functionality. A dedicated multifunction multiplexed analog output pin delivers sophisticated diagnostic functions including high precision proportional load current sense, supply voltage feedback and chip temperature sense, in addition to the detection of overload and short circuit to ground, short to V CC and OFF-state open-load. A sense enable pin allows OFF-state diagnosis to be disabled during the module low-power mode as well as external sense resistor sharing among similar devices.

pdf 下载
Data Brief

Key Features

  • Simple single IC application board dedicated for VN7010AJ
  • Provides electrical connectivity and thermal heat-sinking for easy prototyping
  • General device features
  • Single channel smart high-side driver with MultiSense analog feedback
  • Very low standby current
  • Compatible with 3 V and 5 V CMOS outputs
  • Diagnostic functions
  • Multiplexed analog feedback of: load current with high precision proportional current mirror, VCC supply voltage and TCHIP device temperature
  • Overload and short to ground (power limitation) indication
  • Thermal shutdown indication
  • OFF-state open-load detection
  • Output short to VCC detection
  • Sense enable/disable
  • Protections
  • Undervoltage shutdown
  • Overvoltage clamp
  • Load current limitation
  • Self limiting of fast thermal transients
  • Configurable latch-off on overtemperature or power limitation with dedicated fault reset pin
  • Loss of ground and loss of VCC
  • Reverse battery with external components
  • Electrostatic discharge protection

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2168: VN7010AJ evaluation board
2.0 512 KB

样品 & 购买

顶部
产品型号 Marketing StatusMaterial DeclarationOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance Grade
EV-VN7010AJActiveBuy Direct2.79Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE110
Farnell Element14Order NowEUROPE21
MOUSEROrder NowWORLDWIDE1251
Not compliant-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback