ST Life.augmented

STEVAL-ILL068V1

STLUX385A product evaluation board
  • active 活性

The STEVAL-ILL068V1 helps designers to familiarize themselves with the STLUX385A device and the innovative SMED (state machine, event driven) functionality.

A convenient GUI helps to quickly generate the SMED configuration appropriate for the desired application. The external pins make it easy to insert SMED events and capture the SMED-controlled PWM clock. Alternatively, the application circuit can be driven directly from the product evaluation board.

A dedicated UART TTL to USB cable is available for communication with the STLUX385A. The cable is used to connect the board to a PC running a terminal utility.

Application-wise, the serial interface can be used to extend the STLUX communication capabilities via a Bluetooth®, Wi-Fi or powerline modem.

The STEVAL-ILL068V1 can be powered up in three different ways: using an external power supply, via the USB TTL cable or via the SWIM interface.

The board features several free footprint areas, ideal for connecting power drivers or amplifiers.

An additional free PCB footprint allows the user to connect a quartz clock, which can be used in place of the STLUX385A internal clocks.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • All STLUX385A pins available on connectors
  • Convenient tool for testing SMEDs
  • USB, external or SWIM power supply
  • Four SOT23-6 footprint areas
  • One SO8 footprint area available
  • One external clock (HSE) footprint area
  • Reset button
  • Serial USB TTL cable available
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2287: STLUX385A product evaluation board
2.0 547 KB

Application Notes

描述 版本 大小
pdf
AN4656: Bootloading procedure for STLUX™ and STNRG™ digital controllers
2.0 635 KB

User Manual

描述 版本 大小
pdf
UM1753: Description of STLUX385A peripheral library
1.0 267 KB
pdf
UM1760: STLUX™ SMED configurator 1.0
1.1 2,678 KB
pdf
UM1763: Description of STLUX385A examples kit
1.0 418 KB
pdf
UM1792: STLUX385A development environment
1.0 1,704 KB
pdf
UM1981: SMED configurator v2.0 for STLUX™ and STNRG digital controllers
1.0 3,558 KB
pdf
UM2001: Standard peripheral library for STLUX™ and STNRG digital controllers
1.0 703 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-ILL068V1 gerber files
1.0 123 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-ILL068V1 BOM
1.0 8 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-ILL068V1 schematics
1.0 460 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-STLUXLIB01 STLUX385A Peripheral Library
ST-LINK/V2 ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
STSW-STLUXSMED01 STLUX385A SMED Configurator

Publications and Collaterals

Flyer

描述 版本 大小
pdf
STLUX™
1.0 874 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL068V1ActiveSTLUX385ABuy Direct40.42Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE30
DIGIKEYOrder NowWORLDWIDE51
MOUSEROrder NowWORLDWIDE91
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback