ST Life.augmented

X-NUCLEO-IDB04A1

Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo
  • active 活性

The X-NUCLEO-IDB04A1 is a Bluetooth low energy evaluation board to allow expansion of the STM32 Nucleo boards. It is compatible with the Arduino UNO R3 connector layout, and is designed around BlueNRG, a Bluetooth low energy, low power network coprocessor compliant with BTLE 4.0 and the BALF-NRG-01D3, an ultra miniature balun optimized for ST BlueNRG RF IC, which integrates matching network and harmonics filter. The X-NUCLEO-IDB04A1 interfaces with the STM32 MCU via SPI pin, and the user can change the default SPI clock, the SPI chip select and SPI IRQ by changing one resistor on the evaluation board. The excellent performance of BlueNRG and the best matching between BlueNRG and BALF-NRG-01D3, X-NUCLEO-IDB04A1 passed the RF TEST for Japan Radio Law certification with higher margin above the specification values as well as it is FCC certified (FCC ID: S9NIDB04A1).

pdf 下载
Data Brief

Key Features

  • BlueNRG low power, low energy Bluetooth network coprocessor
  • BALF-NRG-01D3 balun & harmonic filter
  • Free comprehensive development firmware library and example for BlueNRG, compatible with STM32Cube firmware
  • Bluetooth low energy 4.0 master and slave compliant
  • Compatible with STM32 Nucleo boards
  • Equipped with Arduino UNO R3 connector
  • Very low power consumption: 7.3 mA RX and 8.2 mA TX at +0 dBm
  • Maximum transmission power: +8 dBm
  • Excellent receiver sensitivity (-88 dBm)
  • X-NUCLEO-IDB04A1 is FCC certified (FCC ID: S9NIDB04A1)
  • X-NUCLEO-IDB04A1 is officially certificated as a BTLE 5mW module for Japan Radio Law “TYPE” Certification by Japan government
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2316: Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo
3.0 247 KB

Application Notes

描述 版本 大小
pdf
AN4642: Overview of the BLE Profiles application for X-CUBE-BLE1, expansion for STM32Cube
1.1 1,481 KB

User Manual

描述 版本 大小
pdf
UM1765: Getting started with Bluetooth® low energy expansion board based on BlueNRG for STM32 Nucleo
6.0 556 KB

Design Notes & Tips

描述 版本 大小
pdf
DT0051: Quick guide on BLE RF technology: products, evaluation kits and software packages
1.1 174 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
X-NUCLEO-IDB04A1 Quick start guide
1.4 1,517 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
X-NUCLEO-IDB04A1 gerber files
2.0 1,452 KB

Bill of Materials

描述 版本 大小
pdf
X-NUCLEO-IDB04A1 BOM
3.1 147 KB

Schematic Pack

描述 版本 大小
pdf
X-NUCLEO-IDB04A1 schematics
2.0 55 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
OSXBLUEVOICE Voice-over-Bluetooth Low Energy vendor-specific profile library for STM32 and BlueNRG
NUCLEO-F401RE STM32 Nucleo-64 development board with STM32F401RET6 MCU, supports Arduino and ST morpho connectivity
NUCLEO-L053R8 STM32 Nucleo-64 development board with STM32L053R8T6 MCU, supports Arduino and ST morpho connectivity
NUCLEO-F411RE STM32 Nucleo-64 development board with STM32F411RET6 MCU, supports Arduino and ST morpho connectivity
X-CUBE-BLE1 Bluetooth Low Energy software expansion for STM32Cube
BLUEVOICELINK1 Bluetooth Low Energy and microphones software expansion for STM32Cube
BLUEMICROSYSTEM1 Bluetooth low energy and sensors software expansion for STM32Cube
OSXSmartConnPS Bluetooth low energy profiles for the X-CUBE-BLE1 expansion for STM32Cube

样品 & 购买

顶部
产品型号 Marketing StatusOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
X-NUCLEO-IDB04A1ActiveBuy Direct12.86Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA17048
AVNETOrder NowAMERICA500
ANGLIA LiveOrder NowEUROPE41
ARROWOrder NowEUROPE890
Farnell Element14Order NowEUROPE1151
RS COMPONENTSOrder NowEUROPE4641
RUTRONIKOrder NowEUROPE371
DIGIKEYOrder NowWORLDWIDE2581
MOUSEROrder NowWORLDWIDE1881
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback