ST Life.augmented

AS21P2THB

Low voltage high bandwidth dual single-pole double-throw analog switch
  • active 活性

The AS21P2THB is a high-speed CMOS low voltage dual analog SPDT (single pole double throw) switch or 2:1 multiplexer/demultiplexer switch fabricated in silicon gate C²MOS technology. It is designed to operate from 1.65 V to 4.3 V, thus making this device the ideal selection for portable applications.

The SEL input is provided to control the switch. The switch nS1 is ON (connected to common ports Dn) when the SEL input is held high and OFF (high impedance state exists between the two ports) when SEL is held low, the switch nS2 is ON (it is connected to common port Dn) when the SEL input is held low and OFF (high impedance state exists between the two ports) when SEL is held high. AS21P2THB has an integrated fail safe function to withstand over-voltage condition when the device is powered off.

The AS21P2THB also has an interrupt pin which sends a signal to the processor when the device is in dedicated port charging mode. Additional key features are fast switching speed, break-before-make-delay time and ultralow power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Ultra low power dissipation:
  • ICC= 1 μA (max.) at TA= 85 °C
  • Low “ON” resistance:
  • RON= 4.8 Ω (TA = 25 °C) at VCC= 4.3 V
  • RON= 5.9 Ω (TA = 25 °C) at VCC= 3.0 V
  • Wide operating voltage range:
  • VCC (opr.) = 1.65 V to 4.3 V
  • 4.3 V tolerant and 1.8 V compatible threshold on digital control input at VCC= 2.3 V to 3.0 V
  • Typical bandwidth (-3 dB) at 800 MHz on all channels
  • USB (2.0) high speed (480 Mbps) signal switching compliant
  • Integrated fail safe function
  • Interrupt function to indicate to the processor that the device is in dedicated port charging mode
  • Latch-up performance exceeds 500 mA per JESD 78, Class II
  • ESD performance exceeds JESD22:
  • Dn pins: 4000-V human body model (A114-A)
  • All other pins: 2000-V human body model (A114-A)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10224: Low voltage high bandwidth dual single-pole double-throw analog switch
1.0 485 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
ST’s solutions for mobile devices
1.0.0 2,217 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
AS21P2THBQActiveVFQFPN 10 1.8x1.4x0.5Tape And Reel_Free Samples.46Distributor reported inventory date: 2015-04-01
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
DIGIKEYOrder NowWORLDWIDE29921
MOUSEROrder NowWORLDWIDE30001
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback