ST Life.augmented

STEVAL-ILL066V1

100 W LED street lighting evaluation board using STLUX385A
  • active 活性

The STEVAL-ILL066V1 evaluation board is a complete and configurable solution that efficiently controls a single dimmable high brightness LED string using the STLUX385A digital controller.

The LED efficiency is high during all stages of dimming and the STEVAL-ILL066V1 can achieve a 92% efficiency during full load while maintaining a low < 200 mW power consumption during idle periods.

The STLUX385A device handles a primary side regulated power conversion stage as well as all the supported communication links.

The power conversion stage consists of a PFC regulator followed by a “Zero Voltage Switching” (ZVS) LC resonant stage. The high precision dimming is adjusted using a primary side regulation (PSR) control technique.

The LED brightness can be dimmed by controlling the LED current down to a very low level.

The STEVAL-ILL066V1 evaluation board provides all the physical communication interfaces such as a DALI, insulated 0-10 and UART. All the communication is managed by the STLUX385A device. The UART interface and STLUX385A flexibility allow to quickly connect the STEVAL-ILL066V1 to alternative interfaces such as Wi-Fi, power line modems, Bluetooth®and Zigbee®. (Previous part number was STEVAL385LEDPSR).

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • STLUX385A based
  • High efficiency (92%)
  • Primary side controlled
  • Up to 100 W (100 V at 1 A or 200 V at 0.5 A)
  • Single isolated output suitable for LED connection.
  • Wide input voltage range: 90 V to 265 V AC
  • Adjustable LED current and dimming
  • Output resolution: 11-bit equivalent.
  • IDLE mode power consumption: < 200 mW
  • Real-time fault detection and protection (e. g.: short- or open circuit)
  • Remote control via DALI, 0 - 10 V, UART
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2309: 100 W LED street lighting evaluation board using STLUX385A
2.0 240 KB

Application Notes

描述 版本 大小
pdf
AN4461: 100 W LED street lighting application using STLUX385A
2.0 1,519 KB

Design Notes & Tips

描述 版本 大小
pdf
DN0028: STEVAL-ILL066V1 - 90Vac-305Vac input
1.0 583 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-ILL066V1 gerber files
1.0 1,366 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-ILL066V1 BOM
1.0 63 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-ILL066V1 schematics
2.0 159 KB

License Agreement

描述 版本 大小
pdf
Evaluation products license agreement
1.0 126 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL066V1ActiveSTLUX385ABuy Direct237.65Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE40
DIGIKEYOrder NowWORLDWIDE51
MOUSEROrder NowWORLDWIDE81
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback