ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • ST-LINK/V2
    ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

    The ST-LINK/V2 is an in-circuit debugger and programmer for the STM8 and STM32 microcontroller families. The single wire interface module (SWIM) and JTAG/serial wire debugging (SWD) interfaces are used to communicate with any STM8 or STM32 microcontroller located on an application board.

    In addition to providing the same functionalities as the ST-LINK/V2, the ST-LINK/V2-ISOL features digital isolation between the PC and the target application board. It also withstands voltages of up to 2500 VRMS.

    STM8 applications use the USB full speed interface to communicate with STMicroelectronic’s ST Visual Develop (STVD) or ST Visual Program (STVP) software.

    STM32 applications use the USB full speed interface to communicate with Atollic, IAR, Keil or TASKING integrated development environments.

    ... See More

    Price:  $20.82

    Availability:  709

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    STM32-D/RAIS
    STM32 MCU daughter board for use with Raisonance REva starter kits

    The Raisonance REva Starter Kits are complete, low-cost solutions for starting application development and evaluating the features of STMicroelectonics ARM® Cortex™-M3, ARM966E™ and ARM7TDMI™ core-based microcontrollers. Kits come with all the hardware and software that developers need to start developing applications, including the

    REva evaluation board, microcontrollers, embedded RLink JTAG in-circuit debugger/programmer and Raisonance Integrated Development Environment (RIDE).

    The REva starter kits are available for a full range of 32-bit and 8-bit microcontrollers.

    For more information, refer to the microcontrollers support site on www.st.com.

    ... See More

    Price:  $117.60

    Availability:  1

    Orderable Qty:  1

    Buy Direct
  • STM32-PRIMER/LAB

    STM32-PRIMER/LAB
    Complete EvoPrimer ready-to-use from Raisonance for STM32 standalone programmer & application monitor

    The EvoPrimer-LAB is a complete solution (hardware and software) that allows users to take advantage of the EvoPrimer ecosystem to either monitor STM32 application variables and addresses during execution or program STM32 on target application boards, without being connected to a PC.

    The EvoPrimer-LAB is composed of the EvoPrimer base and an RLink-ADP and SWD adapter for connection to external hardware via an SWD connection.

    The RLink-ADP is inserted in the EvoPrimer base in the target board slot.

    The EvoPrimer-LAB supports 3 modes of operation: as an RLink, a standalone application monitoring tool, or a standalone Flash programming tool.

    ... See More

    Price:  $182.52

    Availability:  1

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STM32W-EXT
    Extension boards for evaluation kit for STM32 Wireless devices

    The STM32W-SK and STM32W-EXT starter and extension kits are easy to use tools for the STM32W108xx microcontrollers. This family of microcontrollers integrates a 32-bit ARM® Cortex™-M3 microprocessor and a 2.4 GHz, IEEE 802.15.4-compliant transceiver. The kits demonstrate how effectively the STM32W108xx can be used in real IEEE 802.15.4 applications.

    The STM32W108xx kits provide demonstration applications and documentation which serve as a reference for creating your own applications and re-programming the STM32W108xx microcontroller. You can run the STM32W108xx kits in several ways (remote control/target, HID devices such as a mouse or keyboard and point-to-point applications), using the dedicated software libraries (ZigBee RF4CE, and Simplified MAC), as well as a third-party IDE and C compiler (IAR).

    Moreover, the STM32W108xx kits provide a set of APIs which allow you to use the kit platform capabilities such as LEDs and serial communication channels (virtual COM through USB).

    ... See More

    Price:  $292.77

    Availability:  8

    Orderable Qty:  1

    Buy Direct
  • STX-PRO/RAIS
    Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9

    The RLink Professional (STX-PRO/RAIS) provides unlimited programming, compiling and real-time debugging of 32-bit STMicroelectronics ARM Cortex™-M, ARM7TDMI® and ARM9E™ core based microcontrollers.

    The tool contains everything required to develop STM32 and STR7/9 applications including an in-circuit debugger/programmer, free downloadable Raisonance IDE (Ride7) with GNU C/C++ compiler (available at www.raisonance.com).

    The STX-PRO/RAIS does not include trace support for ARM® core-based with embedded Trace Microcell™ such as STR9.

    ... See More

    Price:  $1125.77

    Availability:  3

    Orderable Qty:  1

    Buy Direct
  • STX-RLINK
    In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers

    The RLink (STX-RLINK) is Raisonance’s versatile, low-cost, in-circuit debugger and programmer for a complete range of STMicroelectronics microcontrollers (STM8, ST7, STM32, STR7 and STR9). It connects to application or evaluation boards for in-circuit programming and debugging via an industry standard JTAG-SWD connection for ARM® core-based microcontrollers, via STMicroelectronics’ SWIM connection for STM8, or via an in-circuit communication (ICC) connection for ST7 microcontrollers. ST72Cxxxx devices are not supported.

    The RLink, driven by Raisonance’s Ride7 integrated development environment provides both unlimited in-circuit debugging and programming of applications for STM8 and ST7. The RLink allows in-circuit debugging of STM32, STR7 and STR9 MCUs with debug code limitation up to 1/2 the size of the device Flash if Flash is less than or equal to 64 Kbytes, or up to 64 Kbytes if Flash is more than 64 Kbytes.

    In combination with Raisonance’s free RFlasher7 programming software, RLink can also be used as a very-low cost, dedicated in-circuit programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers.

    Complete software tool sets are provided by download at www.raisonance.com.

    The RLink does not include trace support for ARM® core-based devices with Embedded Trace Macrocell™ such as STR9.

    ... See More

    Price:  $102.90

    Availability:  108

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
Feedback Form
Customer Feedback