ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • STEVAL-IFS017V1
    Multiple-device temperature sensor and RTC demonstration board based on the STM32

    The STEVAL-IFS017V1 demonstration board provides an evaluation platform for testing multiple temperature sensor and real-time clock (RTC) ICs from STMicroelectronics. The STEVAL-IFS017V1 acts as a motherboard based on the STM32 microcontroller, to which different daughter cards with temperature sensors and RTCs can be connected.

    The temperature sensors supported by this system are: the STLM20, STTS424E02, STTS75, STDS75, STLM75, STCN75, STTS751, and STTS2002.

    RTCs supported by this system are: the M41T82SM6, M41T83SQA6, M41T83SMY6.

    The STEVAL-IFS017V1 demonstration board can operate in USB powered mode with a graphical user interface (GUI). The graphical user interface is used to access the registers and demonstrate the features of temperature sensors and RTCs.

    ... See More

    Price:  $69.82

    Availability:  1

    Lead Time:  26

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IFS017V3
    Temperature sensor daughter card based on the STTS751-1DP3F in UDFN package

    The STEVAL-IFS017V3 demonstration board is a temperature sensor daughter card based on the STTS751-1DP3F in UDFN package.

    The STEVAL-IFS017V3 daughter card can be mounted into the STEVAL-IFS017V1 motherboard platform in order to test the multiple temperature sensor and real-time clock (RTC).

    ... See More

    Price:  $34.30

    Availability:  2

    Lead Time:  5

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IFS017V8
    Temperature sensor daughter card based on the STTS2004

    The STEVAL-IFS017V8 is a temperature sensor daughter card based on the STTS2004.

    The STEVAL-IFS017V7 daughter card can be mounted into STEVAL-IFS017V1 motherboard platform in order to test multiple temperature sensor and real-time clock (RTC).

    ... See More

    Price:  $26.95

    Availability:  3

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-MKI031V1
    Multi sensor application (MuSA) board platform

    The STEVAL-MKI031V1 MuSA (multi sensor application board) platform is intended to demonstrate the performance and possible uses of MEMS devices.

    The MuSA platform is based on an ST7 8-bit microcontroller, which manages the output signals from the MEMS accelerometer.

    The platform comes with the LIS331DLH pre-installed on the board, but can support any digital-output accelerometer from ST in 3x3 or 3x5 mm packages connected to the microcontroller through an SPI interface, as well as the LIS344ALH analog-output accelerometer.

    The MuSA platform features four buttons for navigating the menus. A mini-USB connector is available to exchange data with a PC, depending on the specific application, and also recharges the internal Li-ion battery. The battery is capable of providing power for approximately 7 hours of operation.

    A USB interface is available for firmware upgrades (DFU), and for exchanging data with user-developed software running on a host PC.

    ... See More

    Price:  $94.32

    Availability:  4

    Orderable Qty:  1

    Buy Direct
Feedback Form
Customer Feedback