ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • STEVAL-IPE010V2
    Energy meter demonstration kit motherboard based on the STPMC1

    The purpose of the demonstration board is to provide an evaluation platform for the STPMC1 and STPMS2L devices, but it can also be used as a starting point to design a Class 1 meter for 2 to 4-wire power line systems using delta or wye service.

    The STPMC1 is a metering ASSP implemented through an advanced 0.35 μm BCD6 technology.

    The STPMS2L is an ASSP designed as a building block for single or multi-phase energy meters.

    The STEVAL-IPE010V2 board is the motherboard based on the STPMC1 and works in conjunction with up to 5 STEVAL-IPE014V1 daughterboards (to be ordered separately), each with an STPMS2L mounted to sense the voltage and current of each phase.

    Each phase is monitored by an independent daughterboard, in which an autonomous power supply is provided to the board itself and, once it is connected, also to the motherboard.

    On this board, the STPMS2L device senses the phase current through a CT or a shunt sensor, and the phase voltage through a voltage divider.

    The presence of dedicated networks greatly reduces the sampling (aliasing) noise and the crosstalk noise between voltage and current channels, increasing meter precision. The STPMS2L produces a sigma-delta stream, sent

    together with the supply voltage, to the STPMC1 through a card edge connector.

    The STEVAL-IPE010V2 motherboard receives the sigma-delta streams from the daughterboards which are further elaborated by the STPMC1. This device, from a 4.194 MHz crystal oscillator, provides a common clock with programmable frequency to all the daughterboards.

    The STEVAL-IPE010V2 motherboard, through a 10-pin flat cable connector, can be interfaced to a microprocessor board to implement advanced metering features (multi-tariff, data management and storage, communication, etc). It also has stepper motor connectors for simple energy meter implementation.

    ... See More

    Price:  $100.45

    Availability:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPE012V2
    Single-phase electricity meter with 10 A / 80 A current range based on the STPM10 and STM8L152

    The STEVAL-IPE012V2 demonstration board implements a single-phase energy meter based on the STPM metering IC and STM8L152 microcontroller.

    The STEVAL-IPE012V2 demonstration board is a fully functional single-phase solution with parameter display, tamper management, maximum demand (MD) calculation, EEPROM data logging, and low-power management.

    ... See More

    Price:  $72.27

    Availability:  2

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPE012V3
    Single-phase energy meter with Rogowski coil sensor based on the STPM01 and STM8L152C6

    The STEVAL-IPE012V3 demonstration board implements a single-phase energy meter based on the STPM01 metering IC and STM8L152C6 microcontroller.

    This demonstration board offers a fully functional single-phase solution with parameter display, tamper management, maximum demand (MD) calculation, EEPROM data logging, and low power management.

    ... See More

    Price:  $79.62

    Availability:  2

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPE014V1
    Multiphase energy meter daughterboard based on the STPMS2 smart sensor device

    The STEVAL-IPE014V1 is a daughterboard based on the STPMS2 “smart sensor” device, and is designed for use with the STPMC1-based STEVAL-IPE010V1 motherboard. Together the system provides a complete, ready-to-use energy meter application.

    When connected to the motherboard, each STEVAL-IPE014V1 daughterboard serves a single phase, converting and multiplexing the voltage and current information and sending the stream to the STPMC1 energy calculator IC.

    ... See More

    Price:  $72.27

    Availability:  2

    Lead Time:  14

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPE015V1
    Single-phase energy metering demonstration board with two current transformers based on the STPM10

    The STEVAL-IPE015V1 demonstration board is a class 0.5, single-phase microprocessor-based meter with tamper detection for power line systems of Vnom= 140 to 300 VRMS,Inom/ Imax= 2/20 ARMS, flin= 45 to 65 Hz and Tamb= -40 to +85 °C.

    A stepper motor display shows the values of the energy measured by the standalone meter.

    The tamper detection feature implements two current transformers which monitor the live and neutral wire currents.

    The STEVAL-IPE015V1 demonstration has a 10-pin connector to be interfaced to a microcontroller or to a PC through a parallel or serial programmer for reading data.

    ... See More

    Price:  $73.50

    Availability:  4

    Lead Time:  5

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPE016V1
    Single-phase energy metering demonstration board with one current transformer and one shunt resistor based on the STPM10

    The STEVAL-IPE016V1 demonstration board is a class 0.5, single-phase microprocessor-based meter with tamper detection for power line systems of Vnom= 140 to 300 VRMS, Inom/Imax= 2/20 ARMS, flin= 45 to 65 Hz and Tamb= -40 to +85 °C.

    The tamper detection feature implements one current transformer and one shunt resistor to monitor the live and neutral wire currents.

    The STEVAL-IPE016V1 demonstration board has a 10-pin connector to be interfaced to a microcontroller or to a PC through a parallel or serial programmer for reading data.

    ... See More

    Price:  $64.92

    Availability:  9

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPE017V1
    Single-phase energy metering demonstration board with one shunt resistor based on the STPM10

    The STEVAL-IPE017V1 demonstration board is a class 0.5, single-phase microprocessor-based meter for power line systems of Vnom= 140 to 300 VRMS, Inom/ Imax= 2/20 ARMS, flin= 45 to 65 Hz and Tamb= -40 to +85 °C. One shunt resistor is used for current sensing.

    The STEVAL-IPE017V1 demonstration board has a 10-pin connector to be interfaced to a microcontroller or to a PC through a parallel or serial programmer for reading data.

    ... See More

    Price:  $53.90

    Availability:  7

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPE018V1
    Single-phase energy metering demonstration board with one current transformer based on the STPM10

    The STEVAL-IPE018V1 demonstration board is a class 0.5, single-phase microprocessor-based meter for power line systems of Vnom= 140 to 300 VRMS, Inom/ Imax= 2/20 ARMS, flin= 45 to 65 Hz and Tamb= -40 to +85 °C. One current transformer is used for current sensing.

    The STEVAL-IPE018V1 demonstration board has a 10-pin connector to be interfaced to a microcontroller or to a PC through a parallel or serial programmer for reading data.

    ... See More

    Price:  $67.37

    Availability:  11

    Lead Time:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPE020V1
    Single phase electricity meter with dual EEPROM M24LR64 and STPM10 and STM8L152

    The STEVAL-IPE020V1 demonstration board implements a single-phase energy meter based on the STPM10 metering IC and STM8L152 microcontroller.

    The demonstration board is a fully functional single-phase solution with parameter display, tamper management, maximum demand (MD) calculation, EEPROM data logging, and low power management.

    The metering data stored in the dual EEPROM can be read using the RFID reader.

    ... See More

    Price:  $73.50

    Availability:  1

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPP002V1
    IEC 61334-5-1 compliant smart meter system for AMI application based on STM32, ST7570 PLM and STPMC1/STPMS1 chipset

    The STEVAL-IPP002V1 demonstration board can be used as a guideline to designing a typical energy meter board for smart metering applications compliant with the IEC 61334-5-1 standard. It was designed to include advanced features as well as to fit the requirements for next generation energy meters. These extra features can be included in the board by modules for easy customizing.

    ... See More

    Price:  $265.82

    Availability:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPP003V1
    General purpose xPSK power line communication module

    The STEVAL-IPP003V1 evaluation board is a PLM communication module that can be used for a large set of applications, including metering, building automation and street lighting. The module is optimized to operate in CENELEC bands, but can also work in FCC and ARIP bands up to 250 kHz with a few modifications.

    The module is based on the STM32F103RFT6 ARM Cortex-M3 microcontroller and the ST7580 xPSK narrow band power line modem with up to 28.8 kbps data rate. The MCU mounted on the board can be easily replaced with an equivalent 64-pin MCU from the STM32F2 or STM32F4 family by a few modification in the assembly. The module can be coupled to both AC and DC power line buses and also includes a USB interface for optional PC connection.

    ... See More

    Price:  $153.12

    Availability:  2

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-ISV005V2
    240 W photovoltaic battery charger based on the SPV1020

    The STEVAL-ISV005V2 demonstration board is mainly based on the SPV1020 device, a monolithic DC-DC boost converter designed to maximize the power generated by photovoltaic panels independently of temperature and amount of solar radiation.

    The optimization of the power conversion is obtained with an embedded logic which performs the MPPT (max power point tracking) algorithm on the PV cells connected to the converter.

    One or more converters can be housed in the connection box of the PV panels, replacing the bypass diodes. Since the maximum power point is locally computed, the efficiency at system level will be higher than that of conventional topologies, where the MPP is computed in the main centralized inverter.

    For a cost-effective application solution and miniaturization requirements, the SPV1020 embeds the power MOSFETs for active switches and synchronous rectification, minimizing the number of external devices. Furthermore, the 4-phase interleaved topology of the DC-DC converter renders unnecessary the use of electrolytic capacitors, which would severely limit the lifetime.

    The SPV1020 works at fixed frequency in PWM mode, where the duty cycle is controlled by the embedded logic running a “Perturb & Observe” MPPT algorithm. The switching frequency, internally generated and set by default at 100 kHz, can be tuned externally, while the duty cycle ranges from 5% to 90% with a step of 0.2%.

    Safety of the application is guaranteed by stopping the drivers in case of output overvoltage or overtemperature.

    The bypass diodes SPV1001N40 guarantee very high application efficiency even when the PV panel voltage is lower than the UVLO threshold of the SPV1020 (6.5 V) and the connection is in series consisting of two or more PV panels.

    The SEA05 is connected to the output stage of the application and is used to implement the output current limitation (not available with the SPV1020 alone) through the current sensing resistors R9 and R10.

    ... See More

    Price:  $77.17

    Availability:  2

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-ISV006V2
    Up to 5 W solar battery charger with embedded MPPT based on SPV1040

    The STEVAL-ISV006V2 demonstration board is based on the SPV1040 high efficiency solar battery charger with embedded MPPT. The SPV1040 device is a low power, low voltage, monolithic step-up converter with an input voltage range from 0.3 V to 5.5 V, and is capable of maximizing the energy generated by even a single solar cell (or fuel cell), where low input voltage handling capability is extremely important.

    Thanks to the embedded MPPT algorithm, even under varying environmental conditions (such as irradiation, dirt, temperature) the SPV1040 offers maximum efficiency in terms of power harvested from the cells and transferred to the output.

    The device employs an input voltage regulation loop, which fixes the charging battery voltage via a resistor divider. The maximum output current is set with a current sense resistor according to charging current requirements.

    The SPV1040 protects itself and other application devices by stopping the PWM switching if either the maximum current threshold (up to 2 A) is reached or the maximum temperature limit (up to 155 °C) is exceeded.

    The STEVAL-ISV006V2 demonstration board is supplied by a PV panel with PPKof 200 mW, which can be replaced with PV panels with PPKup to 5 W (VOC < 5 V) depending on application requirements.

    The output load is a 220 mF, 5.5 V super-capacitor that can be replaced with lead-acid, NiCd or NiMh rechargeable batteries (max voltage = 5 and > VOCof the selected PV panel).

    The demonstration board provides a simple charge status indicator using 2 LEDs, and 3 trimmers are available to allow setup according to the specific application requirements.

    ... See More

    Price:  $83.30

    Availability:  19

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-ISV008V1
    300 W PV converter demonstration board to be integrated into a photovoltaic panel based on the SPV1020

    The STEVAL-ISV008V1 demonstration board contains 3 SPV1020s in the same PCB and is suitable for distributed PV panels with 3 isolated strings. The outputs of the SPV1020s can be connected in parallel (STEVAL-ISV008v1 default setting) or in series, despite the pairs of independent inputs. For the STEVAL-ISV008v1 only the output parallel connection is allowed.

    The SPV1020 is a monolithic DC-DC boost converter designed to maximize the power generated by photovoltaic panels independent of temperature and amount of solar radiation.

    The optimization of the power conversion is obtained with embedded logic which performs the MPPT (maximum power point tracking) algorithm on the PV cells connected to the converter.

    One or more converters can be housed in the connection box of the PV panels, replacing the bypass diodes and, because the maximum power point is locally computed, the efficiency at system level is higher than that of conventional topologies, where the MPP is computed in the main centralized inverter.

    For a cost effective application solution and miniaturized system, the SPV1020 embeds the Power MOSFETs for active switches and synchronous rectification, minimizing the number of external devices. Furthermore, the 4-phase interleaved topology of the DC-DC converter avoids the use of electrolytic capacitors, which would severely limit the lifetime.

    The SPV1020 operates at fixed frequency in PWM mode, where the duty cycle is controlled by the embedded logic running a Perturb&Observe MPPT algorithm. The switching frequency, internally generated and set by default at 100 kHz, is externally adjustable. The duty cycle can range from 5% to 90% with a resolution of 0.2%.

    Safety of the application is guaranteed by stopping the drivers in the case of output overvoltage or overtemperature.

    ... See More

    Price:  $128.62

    Availability:  7

    Lead Time:  26

    Orderable Qty:  1

    Buy Direct
  • STEVAL-ISV009V1
    300 W photovoltaic converter demonstration board based on the SPV1020

    The STEVAL-ISV009V1 demonstration board is based on the SPV1020, which is a monolithic DC-DC boost converter designed to maximize the power generated by photovoltaic panels independent of temperature and amount of solar radiation.

    The optimization of the power conversion is obtained with embedded logic which performs the MPPT (max power point tracking) algorithm on the PV cells connected to the converter.

    One or more converters can be housed in the connection box of the PV panels, replacing the bypass diodes and, thanks to the fact that the maximum power point is locally computed, the efficiency at system level is higher than that of conventional topologies, where the MPP is computed in the main centralized inverter.

    For a cost effective application solution and miniaturization needs, the SPV1020 embeds the power MOSFETs for active switches and synchronous rectification, minimizing the number of external devices necessary. Furthermore, the 4-phase interleaved topology of the DC-DC converter eliminates the need for electrolytic capacitors, which would severely limit lifetime.

    It works at a fixed frequency in PWM mode, where the duty cycle is controlled by the embedded logic running a “perturb & observe” MPPT algorithm. The switching frequency, internally generated and set by default at 100 kHz, is externally tunable, while the duty cycle can range from 5% to 90% with a step of 0.2%.

    Safety of the application is guaranteed by stopping the drivers in case of output overvoltage or overtemperature.

    ... See More

    Price:  $85.75

    Availability:  2

    Lead Time:  22

    Orderable Qty:  1

    Buy Direct
  • STEVAL-ISV015V1
    Up to 2.5 W solar USB supply based on the SPV1040 and LD39050

    The STEVAL-ISV015V1 demonstration board is a solar harvester system designed to supply USB devices and is based on the ST devices SPV1040 (solar voltage boost converter) and LD39050 (voltage regulator with low quiescent current and low noise). The SPV1040 is a high efficiency, low power and low voltage monolithic step-up converter that operates over a 0.3 V to 5 V input voltage range, therefore allowing the use of even a few solar cells in all portable applications where the capability of handling low input voltages is of utmost importance. Despite the variation of several conditions throughout the day (such as irradiation, dirt, temperature, etc.) the SPV1040 allows the achievement of maximum efficiency (90% typ.) in terms of power harvested from the cells and transferred to the output thanks to the embedded MPPT algorithm. The SPV1040 allows the output voltage to be regulated by using an external resistive divider up to 5.2 V, limiting the current supplied to protect the battery and the measuring of input current and voltage to research the maximum power point through a dedicated input pin. Furthermore, the device can be shut off by driving an XSHUT pin to a logic level low, in order to save power when its working mode is not required. Self protection features like overtemperature and overcurrent at the input are implemented. The LD39050 provides 500 mA maximum current from an input voltage ranging from 1.5 V to 5.5 V with a typical dropout voltage of 200 mV. It is available in a fixed output voltage version from 0.8 V up to 4.5 V (100 mV steps), or adjustable between 0.8 V and Vin- Vdrop. The ultra low drop-voltage, low quiescent current and low noise features make it suitable for low power battery-powered applications. Stability is ensured using ceramic capacitors. The power supply rejection is 65 dB at low frequencies and starts to roll off at 10 kHz. An enable logic control function puts the LD39050 in shut-down mode allowing a total current consumption of lower than 1 μA. The device also includes short-circuit constant current limiting and thermal protection.

    ... See More

    Price:  $96.77

    Availability:  8

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-ISV018V1
    300 W PV converter to be integrated into a photovoltaic panel based on SPV1020 and bypass diodes SPV1001N30 and SPV1001N40

    The STEVAL-ISV018V1 demonstration board contains three SPV1020s in the same PCB and is suitable for distributed PV panels with 3 isolated strings. The outputs of the SPV1020s can be connected in parallel or in series, despite the pairs of independent inputs.

    The STEVAL-ISV018v1 default setting is output series connection.

    The SPV1020, is a monolithic DC-DC boost converter designed to maximize the power generated by photovoltaic panels independent of temperature and amount of solar radiation.

    The optimization of the power conversion is obtained with an embedded logic which performs the MPPT (max power point tracking) algorithm on the PV cells connected to the converter.

    One or more converters can be housed in the connection box of PV panels, replacing the bypass diodes and, thanks to the fact that the maximum power point is locally computed, the efficiency at system level is higher than that of conventional topologies, where the MPP is computed in the main centralized inverter.

    For a cost effective application solution and the meeting of miniaturization needs, the SPV1020 embeds the power MOSFETs for active switches and synchronous rectification, minimizing the number of external devices. Furthermore, the 4 phase interleaved topology of the DC-DC converter allows the use of electrolytic capacitors to be avoided, which could severely limit the lifetime.

    It works at fixed frequency in PWM mode, where the duty cycle is controlled by the embedded logic running a Perturb and Observe MPPT algorithm. The switching frequency, internally generated and set by default at 100 kHz, is externally tunable, while the duty cycle can range from 5% to 90% with a step of 0.2%.

    Safety of the application is guaranteed by stopping the drivers in the case of output overvoltage or overtemperature.

    ... See More

    Price:  $110.25

    Availability:  1

    Lead Time:  26

    Orderable Qty:  1

    Buy Direct
Feedback Form
Customer Feedback