ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • STEVAL-CBL003V1
    LNB power supply demonstration board based on the LNBH23

    This demonstration board implements a DC-DC converter based on the LNBH23 device. It is used to power LNBs inside dish antennas to receive satellite TV signals.

    The LNBH23 is an integrated solution for supplying/interfacing satellite LNB modules in accordance with international standards This simple solution provides good performance at low cost using a low external component count.

    The LNBH23 demonstration board includes an I2C™ bus interface and the internal 22 kHz tone generator which is factory trimmed and can be controlled by the DSQIN pin (TTL compatible.

    This allows immediate DiSEqC™ data encoding.

    Thanks to a fully integrated step-up DC-DC converter, it functions with a single input voltage supply source ranging from 8 V to 15 V.

    ... See More

    Price:  $84.89

    Availability:  3

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-CBL005V1
    LNB power supply demonstration board based on the LNBH23

    The STEVAL-CBL005V1 LNB power supply demonstration board implements a DC-DC converter based on the LNBH23 device. The LNBH23 is an LNB supply and control IC with step-up and an I2C interface. It is used to power an LNB on a dish antenna for reception of satellite TV signals.

    The LNBH23 is an integrated solution for supplying/interfacing satellite LNB modules in accordance with international standards.

    This solution is simple, inexpensive, shows very good performance and has a low external component count.

    The LNBH23 demonstration board includes an I2C™ bus interface and an internal 22 kHz tone generator that is factory-trimmed to comply with widely accepted standards, and can be controlled through the DSQIN pin (TTL compatible). This allows immediate DiSEqC™ data encoding.

    Due to the fully integrated step-up DC-DC converter, it works with a single input voltage supply source ranging from 8 V to 15 V.

    ... See More

    Price:  $64.31

    Availability:  2

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-CBL007V1
    LNB power supply demonstration board based on the LNBH23L DiSEqC 1.X compliant (QFN)

    The STEVAL-CBL007V1 demonstration board is intended to provide information and suggestions on the correct use of the LNBH23L device.

    The LNBH23L is an integrated solution for supplying/interfacing satellite LNB modules. Simple and inexpensive, it provides good performance while minimizing the number of external components required.

    It includes all functions needed for LNB supply and interfacing, and is compliant with international standards. It includes an I2C bus interface and, due to the fully integrated step-up DC-DC converter, functions with a single input voltage supply from 8 V to 15 V.

    ... See More

    Price:  $76.44

    Availability:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-CBL009V1
    DiSEqC 1.X-compliant single LNB supply and control IC based on the LNBH25

    The STEVAL-CBL009V1 demonstration board implements a DC-DC converter based on ST’s LNBH25 device. It is used to power LNBs in dish antennas to receive satellite TV signals.

    It provides good performance at low cost using a low external component count, and includes all functions needed for supplying/interfacing LNB modules in accordance with international standards.

    The device includes an I2C bus interface and, thanks to a fully integrated step-up DC-DC converter, it works with a single input voltage supply ranging from 8 V to 16 V.

    ... See More

    Price:  $44.10

    Availability:  1

    Lead Time:  5

    Orderable Qty:  1

    Buy Direct
  • STEVAL-CBL016V1
    Single LNB supply and control IC DiSEqC 1.X compliant with EXTM based on the LNBH29 in a QFN16 (4x4)

    This product evaluation board implements a DC-DC converter based on the LNBH29 device used to power LNB inside dish antennas which receive satellite TV signals. The LNBH29 is an integrated solution for supplying/interfacing satellite LNB modules in accordance with international standards, offering a complete solution for single-tuner satellite receivers and good performance at low cost using few external components. The LNBH29 evaluation board includes an I2C bus interface and is provided with the EXTM analog modulation input pin to be connected to an external 22 kHz DiSEqC tone source. The tone output waveform depends on the characteristics of the external signal provided by the EXTM pin. A fully integrated step-up DC-DC converter allows operation with a single input voltage supply source ranging from 8 V to 17.5 V.

    ... See More

    Price:  $30.62

    Availability:  3

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-CCH002V2
    HDMI and video switches demo board for STHDMI002A, STDVE103A and STMAV335

    The STEVAL-CCH002V2 demonstrates the functions and performance of STMicroelectronics’ STHDMI002A, STDVE103A, STDVE001A, STMAV340, and STHDMI002A digital switches/equalizers, and STMAV335 and STMAV340 analog switches.

    The purpose of the board is to demonstrate the capabilities of ST's video switches and buffers (while providing an example of the appropriate use of signal line protection devices in all I/O lines) for both standard analog or high-speed TMDS (transition minimized differential signaling) digital signals.

    The board consists of several input/output connectors and supports VGA (RGB), Y Pb Pr (component video), DVI-I analog, CVBS (composite video) and S-video analog formats, as well as HDMI and DVI-I digital formats.

    Demonstration of the various devices is achieved by setting the appropriate jumpers on the demonstration board.

    Also included is a 2-line backlit LCD with16 characters-per-line, which displays the selection status as well as the control signals sensed by the preprogrammed microcontroller.

    ... See More

    Price:  $172.87

    Availability:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-CCM006V2
    STM32F103ZE based NAND Demo board (with TFT MB785/P)

    The STEVAL-CCM006V2 is a product evaluation board for a NAND Flash driver based on the STM32F103ZET6 microcontroller.

    It supports 512 byte and 2 kilobyte page SLC NAND Flash, and dynamic detection of NAND Flash based on “Device ID”.

    The firmware automatically detects which NAND Flash is mounted on the PCB, and functions accordingly.

    ... See More

    Price:  $202.12

    Availability:  3

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
  • STEVAL-CCM007V1
    STM32-based NAND Flash driver demonstration board (without TFT)

    The STEVAL-CCM007V1 is a demonstration board for a NAND Flash driver based on the STM32F205ZET6 microcontroller.

    It supports 512 byte and 2 kilobyte page SLC NAND Flash, and dynamic detection of NAND Flash based on “Device ID”.

    The firmware automatically detects which NAND Flash is mounted on the PCB, and function accordingly.

    ... See More

    Price:  $88.20

    Availability:  2

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-CCM007V2
    STM32-based NAND Flash driver demonstration board (with TFT MB785/P)

    The STEVAL-CCM007V2 is a demonstration board for a NAND Flash driver based on the STM32F205ZET6 microcontroller.

    It supports 512 byte and 2 kilobyte page SLC NAND Flash, and dynamic detection of NAND Flash based on “Device ID”.

    The firmware automatically detects which NAND Flash is mounted on the PCB, and functions accordingly.

    ... See More

    Price:  $209.47

    Availability:  3

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPT004V1
    24-pin smartcard interface demonstration board based on the ST8034HN

    The ST8034xx interface devices are placed between the smartcard and the microcontroller to provide all supply, protection, detection and control functions, with a minimum of external components. The STEVAL-IPT004V1 demonstration board allows designers to easily test all of these features, or it can be used as a functional block of a complete application as it is designed both for standalone operation or to be fully controlled by the microcontroller. The board is fully configurable to maintain flexibility for various use scenarios. It includes standard interfaces on both sides (smartcard connector, MCU interface connector) and labeled test points on all the signals to make them easily accessible.

    The STEVAL-IPT004V1 demonstration board addresses market segments such as POS, set-top box, pay TV, identification, banking and tachograph.

    ... See More

    Price:  $105.35

    Availability:  3

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPT005V1
    Smart card interface evaluation board based on the ST8034P

    The STEVAL-IPT005V1 product evaluation board is designed both for standalone operation or to be controlled by the microcontroller. The board is fully configurable, provides access to all signals including supply voltage through labeled test points, and uses a standard connector for simple communication interfacing with the microcontroller block. The labeled test points on the board are in the same order as the signals in the flat interface cable.

    The board provides easy and flexible card supply voltage (VCC) selection, either through the onboard configuration switch (driving the tri-state VCCselection input pin VCC_SEL) or through the microcontroller.

    The STEVAL-IPT005V1 product evaluation board addresses market segments including: POS, set-top boxes, pay TV, identification, banking and tachographs.

    ... See More

    Price:  $106.57

    Availability:  3

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-IPT006V1
    Smart card interface demo board based on the ST8034AT

    The ST8034xx interface devices are placed between the smartcard and the microcontroller to provide all supply, protection, detection and control functions, with a minimum of external components. The STEVAL-IPT006V1 product evaluation board allows easy demonstration and testing of these features. The board can also be used as a functional block for a complete application, as it is designed both for standalone operation or to be controlled by the microcontroller. The board is fully configurable to maintain flexibility for various use scenarios. It includes standard interfaces on both sides (smartcard connector, MCU interface connector) and easily accessed, labeled testpoints on all signals.

    The STEVAL-IPT006V1 product evaluation board addresses market segments including: POS, set-top boxes, pay TV, identification, banking and tachographs.

    ... See More

    Price:  $106.57

    Availability:  3

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
Feedback Form
Customer Feedback