ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • STEVAL-TDR014V1
    8W / 400 - 500 MHz evaluation board based on PD55008-E

    The STEVAL-TDR014V1 is a demonstration board using the PD55008-E common source N-channel enhancement-mode lateral field effect RF power amplifier. It is designed as a driver for UHF mobile radio applications.

    ... See More

    Price:  $189.87

    Availability:  1

    Lead Time:  10

    Orderable Qty:  1

    Buy Direct
  • STEVAL-TDR017V1
    1 W / 860 - 960 MHz evaluation board based on PD84001

    The STEVAL-TDR017V1 demonstration board uses the PD84001 LDMOS transistor and is designed for a UHF RFID reader and 2-way radio applications.

    For additional information on the PD84001, please refer to its datasheet.

    ... See More

    Price:  $182.28

    Availability:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-TDR021V1
    5 W, 740 - 950 MHz evaluation board based on PD84008L-E

    The STEVAL-TDR021V1 is a demonstration board using the PD84008L-E LDMOS transistor. It is designed for 2-way UHF portable radio applications.

    ... See More

    Price:  $189.87

    Availability:  3

    Orderable Qty:  1

    Buy Direct
  • STEVAL-TDR022V1
    10 W, 340 - 520 MHz evaluation board based on PD85025-E

    The STEVAL-TDR022V1 is an demonstration board using PD85025-E LDMOS transistor and designed for UHF OFDM and 2-way mobile radios.

    ... See More

    Price:  $189.87

    Availability:  2

    Orderable Qty:  1

    Buy Direct
  • STEVAL-TDR028V1
    350 W - 48 V demoboard using 1x STAC2942B for FM broadcast application (VHF amplifier 87.5 - 108 MHz)

    The STEVAL-TDR028V1 is an RF broadband power amplifier intended for FM broadcast radio transmitters over the 87.5 to 108 MHz band, using an STAC2942B gold metallized N-channel MOS field-effect transistor.

    The STEVAL-TDR028V1 is designed in cooperation with InnovAction S.r.l in Italy.

    ... See More

    Price:  $428.75

    Availability:  1

    Orderable Qty:  1

    Buy Direct
  • STEVAL-TDR029V1
    700 W - 48 V demoboard using 2x STAC2942B for FM broadcast application (VHF amplifier 87.5 - 108 MHz)

    The STEVAL-TDR029V1 is a RF broadband power amplifier intended for FM broadcast radio transmitters over the band 87.5 to 108 MHz using 2x STAC2942B N-channel MOS field-effect transistors.

    STEVAL-TDR029V1 is designed in cooperation with InnovAction S.r.l in italy.

    ... See More

    Price:  $823.20

    Availability:  1

    Orderable Qty:  1

    Buy Direct