ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • STEVAL-IAS003V1
    Counter with STM8L101xx low-power microcontroller and LCD

    The STEVAL-IAS003V1 counter demonstration board is intended as an example for applications where a directly-driven LCD with the associated programmable functionality is needed. Targeted areas include the medical and healthcare field, battery-operated counters, meters and many others.

    The application is focused on low power consumption, so the STM8L101xx MCU is used, and software is written to optimally use the lowpower modes available. This results in an average current consumption for the entire application of below 1.5 μA, including direct LCD drive, implemented by software.

    Very low consumption is achieved by keeping the microcontroller in the active-halt low-power mode for most of the time. From this mode, the STM8L101xx is awakened regularly by the auto wake-up timer.

    ... See More

    Price:  $35.52

    Availability:  3

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
Feedback Form
Customer Feedback