ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • SPC5-HTCOMP-NLTL
    HighTec GNU "C" compiler support

    SPC5 HighTec GNU "C" Compiler is an Open Source high performing compiler (code size and compiling speed) designed by HighTec to make affordable to get started with SPC5 MCUs. Customer front line support is delivered by STMicroelectronics including libraries bug fixing.

    HighTec compiler is delivered fully integrated inside SPC5Studio development environment and comes with 30 days free trial full feature license

    The migration to Hightec commercial version is granted and effortless thanks to make file compatibility.

    HighTec Compiler supports SPC56 and SPC57 product families.

    One year license node locked activation code can be ordered directly from ST franchised distributors.

    To install HighTec compiler download SPC5Studio from ST WEB (free download) and follow the installation procedure.

    SPC5 Studio E2E Community is available on ST WEB.

    Order code

    Reference

    SPC5-HTCOMP-NLTL

    1 year HighTec GNU "C" Compiler License

    ... See More

    Price:  $159.25

    Availability:  9

    Lead Time:  4

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    SPC5-UDEDEBG
    PLS JTAG debugger software full license or license renewal

    The SPC5-UDESTK is a USB/JTAG interface to enable the debugging and programming at budget price of SPC56 and SPC57 MCUs.

    SPC5-UDESTK is fully compliant with IEEE1149.1 JTAG protocol. SPC5-UDESTK supports you while building applications and you can run and test your software in a convenient and cost-efficient way. It offers a collection of tools including source file management, project building and powerful HLL debugger with high-speed communication paths to the customer's hardware target system with target monitor.

    There are two kit bundle versions available including the SPC5-UDESTK JTAG/USB adapter and the debugger SW.

    SPC-UDESTK-EVAL includes a full-featured, perpetual, code-limited (128 Kbytes) PLS software license.

    SPC-UDESTK-FULL includes a full-featured, code unlimited, PLS software debugger 1 year license.

    SPC-UDESTK can be ordered directly from ST or ST franchised distributors.

    To download the debugger software and to activate license go to SPC5-UDESTK-SW ST WEB page.

    Users of SPC-UDESTK-FULL version, after 1st year, are eligible to purchase a 2-year renewal license.

    The SPC5-UDESTK debugger is accessible via ST's free integrated development environment, SPC5Studio, which can be downloaded from ST WEB (free download).

    An E2E Community is available on ST WEB.

    Order code

    Reference

    SPC5-UDESTK-EVAL

    Include SPC5-UDESTK & time unlimited software licence up to 128 Kbyte code.

    SPC5-UDESTK-FULL

    Include SPC5-UDESTK & 1-year license with full memory access.

    ... See More

    Price:  $208.25

    Availability:  3

    Orderable Qty:  1

    Buy Direct
Feedback Form
Customer Feedback