ST Life.augmented

SRC0

Smart push-button on/off controller
  • active 活性

The SRC0 devices monitor the state of connected push-button(s) as well as sufficient supply voltage. An enable output controls power for the application through the MOSFET transistor, DC-DC converter, regulator, etc. If the supply voltage is above a precise voltage threshold, the enable output can be asserted by a simple press of the button. Factory-selectable supply voltage thresholds are determined by highly accurate and temperature-compensated references. An interrupt is asserted by pressing the push-button during normal operation and can be used to request a system power-down. The interrupt is also asserted if undervoltage is detected. By a long push of one button (PB) or two buttons (PBand SR) either a reset is asserted or power for the application is disabled depending on the option used.

The device also offers additional features such as precise 1.5 V voltage reference with very tight accuracy of 1%, separate output indicating undervoltage detection and separate output for distinguishing between interrupt by push-button or undervoltage.

The device consumes very low current of 6 μA during normal operation and only 0.6 μA current during standby.

The SRC0 is available in the TDFN12 package and is offered in several options among features such as selectable threshold, hysteresis, timeouts, output types, etc.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Operating voltage 1.6 V to 5.5 V
  • Low standby current of 0.6 μA
  • Adjustable Smart Resetassertion delay time driven by external CSRD
  • Power-up duration determined primarily by push-button press
  • Debounced PBand SRinputs
  • PBand SRESD inputs withstand voltage up to ±15 kV (air discharge) ±8 kV (contact discharge)
  • Active high or active low enable output option (ENor EN) provides control of MOSFET, DC-DC converter, regulator, etc.
  • Secure startup, interrupt, Smart Resetor power-down driven by push-button
  • Precise 1.5 V voltage reference with 1% accuracy
  • Industrial operating temperature -40 to +85 °C
  • Available in TDFN12 2 x 3 mm package

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10214: Smart push-button on/off controller with Smart Reset™ and power-on lockout
2.0 1,393 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SRC0CS25DActiveDFN12 2X3X0.75Tape And Reel_Free Samples.91Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
Farnell Element14Order NowEUROPE30001
DIGIKEYOrder NowWORLDWIDE16781
MOUSEROrder NowWORLDWIDE9091
Ecopack2-
SRC0GS22DActiveDFN12 2X3X0.75Tape And Reel_Free Samples.91Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA9953000
P&SOrder NowASIA/PACIFIC4751
Farnell Element14Order NowEUROPE26861
DIGIKEYOrder NowWORLDWIDE29601
MOUSEROrder NowWORLDWIDE9151
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback