ST Life.augmented

L9942

Stepper Motor Driver for Bipolar Motors with microstepping & programmable current profile
  • active 活性

The L9942 is an integrated stepper motor driver for bipolar stepper motors with microstepping and programmable current profile look-up-table to allow a flexible adaptation of the stepper motor characteristics and intended operating conditions. It is possible to use different current profiles depending on target criteria: audible noise, vibrations, rotation speed or torque. The decay mode used in PWM-current control circuit can be programmed to slow-, fast-, mixed-and auto-decay. In autodecay mode device will use slow decay mode if the current for the next step will increase and the fast decay or mixed decay mode if the current will decrease. The programmable stall detection is useful in case of head lamp leveling and bending light application, by preventing to run the motor too long time in stall for position alignment. If a stall is detected, the alignment process is closed and the noise is minimized.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Two full bridges for max. 1.3 A load(RDSON= 500 mΩ)
  • Programmable current waveform with look-up table: 9 entries with 5 bit resolution
  • Current regulation by integrated PWM controller and internal current sensing
  • Programmable stepping mode: full, half, mini and microstepping
  • Programmable slew rate for EMC and power dissipation optimization
  • Programmable Fast-, Slow-, Mixed- and Auto-Decay Mode
  • Full-scale current programmable with 3 bit resolution
  • Programmable stall detection
  • Step clock input for reduced μController requirements
  • Very low current consumption in standby mode IS< 3 μA, typ. Tj≤ 85 °C
  • All outputs short circuit protected with openload, overload current, temperature warning and thermal shutdown
  • The PWM signal of the internal PWM controller is available as digital output.
  • All parameters are guaranteed for 3 V < Vcc < 5.3 V and for 7 V < Vs < 20 V

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS4480: Integrated stepper motor driver for bipolar stepper motors with microstepping and programmable current profile
7.0 519 KB

Application Notes

描述 版本 大小
pdf
AN2650: L9942 stepper motor driver for bipolar stepper motors
3.1 642 KB
pdf
AN3327: L9942 back EMF stall detection algorithm
3.0 762 KB

User Manual

描述 版本 大小
pdf
UM0839: ST L9942 evaluation board
2.0 817 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
EVAL-L9942 Evaluation board for L9942XP microstepping fully integrated motor driver

Publications and Collaterals

Brochure

描述 版本 大小
pdf
L9942 stepper motor driver
1.0 489 KB
pdf
VIPower M0-5: the smart power device
1.0.0 540 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L9942XP1ActivePowerSSO 24TubeYes-3.18No availability reported, please contact our Sales officeEcopack2PDF
XML
L9942XP1TRActivePowerSSO 24Tape And ReelYesFree Samples3.18Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE280000
DIGIKEYOrder NowWORLDWIDE4901
MOUSEROrder NowWORLDWIDE2651
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback