ST Life.augmented

CS30

High side current sense high voltage op amp
  • active 活性

The CS30 measures a small differential voltage on a high-side shunt resistor and translates it into a ground referenced output voltage. The gain is internally fixed.

Wide input common-mode voltage range, low quiescent current, and tiny SOT23 packaging enable use in a wide variety of applications.

The input common-mode and power supply voltages are independent. The common-mode voltage can range from 2.8 to 30 V in operating conditions and up to 60 V in absolute maximum rating conditions.

The current consumption below 300 μA and the wide supply voltage range enable the power supply to be connected to either side of the current measurement shunt with minimal error.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Independent supply and input common-mode voltages
  • Wide common-mode operating range: 2.8 to 30 V
  • Wide common-mode surviving range: - 0.3 to 60 V (load-dump)
  • Wide supply voltage range: 4 to 24 V
  • Low current consumption: ICCmax = 300 μA
  • Internally fixed gain: 20 V/V, 50 V/V or 100 V/V
  • Buffered output

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10235: High side current sense high voltage op amp
1.0 684 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
ST offering in Wearable - Analog and Mixed Signal Portfolio
3.0 1,508 KB

Publications and Collaterals

Brochure

描述 版本 大小
pdf
Analog ICs for wearable devices
2.0 981 KB
pdf
Products and Solutions for Factory Automation and Control
1.0 3,105 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
CS30ALActiveSOT23-5LTape And Reel-40125_Free Samples.65Distributor reported inventory date: 2015-04-25
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
RS COMPONENTSOrder NowEUROPE29905
DIGIKEYOrder NowWORLDWIDE29801
MOUSEROrder NowWORLDWIDE8381
Ecopack2-
CS30BLActiveSOT23-5LTape And Reel-40125_Free Samples.65Distributor reported inventory date: 2015-04-25
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
RS COMPONENTSOrder NowEUROPE29955
DIGIKEYOrder NowWORLDWIDE28911
MOUSEROrder NowWORLDWIDE9751
Ecopack2PDF
XML
CS30CLActiveSOT23-5LTape And Reel-40125_Free Samples.65Distributor reported inventory date: 2015-04-25
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
RS COMPONENTSOrder NowEUROPE29855
DIGIKEYOrder NowWORLDWIDE30003000
MOUSEROrder NowWORLDWIDE5941
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback