ST Life.augmented


Ultra Low-Power Devices from STMicroelectronics Enhance Portable Technology for Healthcare, Safety, Security and More

First in new family of comparators offers industry-leading power consumption and speed for faster performance and longer battery life

Geneva /

STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronics applications, has leveraged its advanced design and manufacturing capabilities to create a new generation of accurate low-power components enabling greatly improved energy efficiency and faster operation of equipment such as gas sensors, medical devices, safety systems and industrial controls.

The TS881 is the first in ST’s new generation of comparators compatible with supply voltages as low as 1.1V over a wide temperature range, enabling longer operating times with smaller batteries. Suitable for use in front-end detection and measurement circuitry, the TS881 is also faster than competing devices, allowing a significant reduction in equipment response times. 

Leveraging ST’s innovations in analog design, with very low operating current of 210nA (typical at 25°C), the TS881 draws less than half the current of competing devices. Moreover the push-pull output circuitry reduces power consumption to the absolute minimum when driving any capacitive or resistive load.

The TS881 will be joined in 2013 by dual and quad variants containing two and four comparators in a single package. This new generation of devices extends ST’s industry-leading portfolio of comparators, which includes the TS3011 , announced in 2011, delivering the market’s fastest response time of 8ns with very low current consumption.

Major features of TS881:

  • Typical operating current: 210nA (@ 25°C)
  • Typical propagation delay: 2µs
  • Temperature range: - 40°C to + 125°C
  • Operating voltage range: 1.1V to 5V (1.1V operation guaranteed over full temperature range)
  • ESD tolerance: 8kV HBM (Human Body Model)
  • Rail-to-rail input
  • Push-pull output

The TS881 is in production now and available in the 2 x 1.25 mm SC-70 package, priced from $0.39 for orders over 1,000 pieces. Alternative pricing for higher quantities is available on request.

Click here for the high-resolution photo

About STMicroelectronics
ST is a global leader in the semiconductor market serving customers across the spectrum of sense and power and automotive products and embedded processing solutions. From energy management and savings to trust and data security, from healthcare and wellness to smart consumer devices, in the home, car and office, at work and at play, ST is found everywhere microelectronics make a positive and innovative contribution to people's life. By getting more from technology to get more from life, ST stands for life.augmented.

In 2011, the Company’s net revenues were $9.73 billion. Further information on ST can be found at

Feedback Form
Customer Feedback