ST Life.augmented

NVRAM Data Retention Lifetime Calculation

Device Information
ZEROPOWER device selection information is given in the ZEROPOWER Product Selector .
 
Battery Information
M4Z28-BR00SH1: 3V, 48mAh, 0 to 70°C, SNAPHAT package
M4Z32-BR00SH6: 3V, 120mAh, –40 to 85°C, SNAPHAT package
 
Battery Life Data
Select the ZEROPOWER Device, Temperature range and Battery Type and Click for battery life data.
 
Feedback Form
Customer Feedback