ST Life.augmented

ST1S14

Up to 3 A step down switching regulator
  • active Active

The ST1S14 is a step-down monolithic power switching regulator able to deliver up to 3 A DC current to the load depending on the application conditions. The high current level is also achieved thanks to a HSOP8 package with exposed frame, that allows to reduce the Rth(JA)down to approximately 40 °C/W. The output voltage can be set from 1.22 V. The device uses an internal N-channel DMOS transistor (with a typical RDS(on)of 200 mΩ) as the switching element to minimize the size of the external components. The internal oscillator fixes the switching frequency at 850 kHz. Power good open collector output validates the regulated output voltage as soon as it reaches the regulation. Pulse-by-pulse current limit offers an effective constant current short-circuit protection. Current foldback decreases overstress in a persistent short-circuit condition.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • 3 A DC output current
  • Operating input voltage from 5.5 V to 48 V
  • 850 kHz internally fixed switching frequency
  • Internal soft-start
  • Power good open collector output
  • Current mode architecture
  • Embedded compensation network
  • Zero load current operation
  • Internal current limiting
  • Inhibit for zero current consumption
  • 2 mA maximum quiescent current over temperature range
  • 250 mΩ typ. RDS(on)
  • Thermal shutdown

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6966: Up to 3 A step-down switching regulator
2.0 2,475 KB

User Manual

Description Version Size
pdf
UM1478: STEVAL-IFN003V1: DC PMSM FOC motor drive based on the L6230 and STM32
1.0 1,176 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
DC-DC converters
554 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST1S14PHRActivePowerSO-8Tape And Reel_Free Samples.806Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA90002500
AVNETOrder NowAMERICA20
P&SOrder NowASIA/PACIFIC51
ARROWOrder NowEUROPE100000
Farnell Element14Order NowEUROPE120571
RS COMPONENTSOrder NowEUROPE16055
DIGIKEYOrder NowWORLDWIDE78911
FUTUREOrder NowWORLDWIDE155481
MOUSEROrder NowWORLDWIDE165531
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback