ST Life.augmented

Charging and Power Management

Today’s charging and power management systems require high reliability electronic components to ensure safe and proper operation under all conditions. ST’s BCD (Bipolar + CMOS + DMOS) family of devices (ASSP and Full Custom ICs), coupled with an extensive standard product offering, is the obvious choice for your charging and power management needs. A sampling of ST (a worldwide leader of analog ICs for automotive applications) products that are applicable to charging and power management systems can be found in the following block diagram.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1969: ALTERNATOR LOAD DUMP PROTECTION WITH APC CONCEPT
2.1 87 KB
pdf
AN3271: Using the STM6600, STM6601 smart push-button on/off controller
2.0 1,117 KB

Publications and Collaterals

Magazine

Description Version Size
htm
Architecture for In-built Battery Charging and Battery Management for Microcontroller Applications
0 KB
Feedback Form
Customer Feedback