ST Life.augmented

Single lock driver-passenger door

The actuator drivers designed by STMicroelectronics for automotive door zone applications are characterized by a scalable actuator driving concept, compatible with package and software, to satisfy the multiplicity of door electronics variants today. The drivers support all regular door zone loads such as door lock motors, mirror folder and leveling, defroster, and several lighting functions from LEDs to incandescent bulbs. L9952 is a sophisticated power management device, enabling the application to achieve a very low quiescent current. Control and diagnostics for all devices are managed via a serial peripheral interface (SPI). They are available in small power packages, offering superior thermal performance – ideal for compact and lightweight systems. For applications using a single door lock motor, L9953 is an optimized actuator driver, characterized by a lower number of power stage outputs. Moreover topology is similar to the high end approach.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN2334: Complete car door module
2.0 571 KB
Feedback Form
Customer Feedback